FBQ71D2VEB / RZQSG71L3V1B FBQ100D2VEB / RZQSG100L9V1B FBQ125D2VEB / RZQSG125L9V1B FBQ140D2VEB / RZQSG140L9V1B
Indoor unit FBQ71D FBQ100D FBQ125D FBQ140D
Outdoor unit RZQSG71L3V1 RZQSG100L9V1 RZQSG125L9V1 RZQSG140L9V1
Cooling capacity Nom. kW 6.8 (2) 9.5 (2) 12.0 (2) 13.4 (2)
Heating capacity Nom. kW 7.50 (2) 10.80 (2) 13.50 (2) 15.50 (2)
Power input Cooling Nom. kW 1.98 (2) 2.84 (2) 3.72 (2) 4.38 (2)
  Heating Nom. kW 1.91 (2) 2.94 (2) 3.72 (2) 4.56 (2)
Nominal efficiency EER   3.43 (1) 3.35 (1) 3.23 (1) 3.06 (1)
  COP   3.92 (1) 3.67 (1) 3.63 (1) 3.40 (1)
  Annual energy consumption kWh 991 (0.000) 1,418 (0.000) 1,858 (0.000)  
  Energy labeling Directive Cooling   A A A  
    Heating   A A A  
Space cooling Energy efficiency class   A+ A+ A  
  Capacity Pdesign kW 6.80 9.50 12.00  
  SEER   5.84 5.61 5.47  
  Annual energy consumption kWh/a 408 593 768  
  A Condition (35°C - 27/19) Pdc kW 6.80 9.50 12.00  
    EERd   3.43 3.35 3.23  
    Power input kW 1.98 2.84 3.72  
  B Condition (30°C - 27/19) Pdc kW 5.01 7.00 8.84  
    EERd   4.59 4.81 3.68  
    Power input kW 1.09 1.46 2.40  
  C Condition (25°C - 27/19) Pdc kW 3.63 4.50 5.68  
    EERd   7.85 7.07 7.42  
    Power input kW 0.46 0.64 0.77  
  D Condition (20°C - 27/19) Pdc kW 3.76 3.94 3.95  
    EERd   10.20 9.03 9.50  
    Power input kW 0.37 0.44 0.42  
Space heating (Average climate) Energy efficiency class   A+ A+ A+  
  Capacity Pdesign kW 6.00 7.60 7.60  
  SCOP/A   4.01 4.15 4.01  
  SCOPnet/A   4.05 4.19 4.05  
  Pdh Heating capacity at -10° kW   5.77 5.79  
  Annual energy consumption kWh/a 2,095 2,564 2,653  
  Required back up heating cap at design conditions kW 1.25 1.83 1.81  
  TOL Tol (temperature operating limit) °C -15 -15 -15  
    Pdh (declared heating cap) kW 3.81 4.18 4.23  
    COPd (declared COP)   1.76 2.10 2.22  
    Power input kW 2.16 1.99 1.91  
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -7  
    Pdh (declared heating cap) kW 5.31 6.72 6.72  
    COPd (declared COP)   2.23 3.01 2.85  
    Power input kW 2.38 2.23 2.36  
  A Condition (-7°C) Pdh (declared heating cap) kW 5.31 6.72 6.72  
    COPd (declared COP)   2.23 3.01 2.85  
    Power input kW 2.38 2.23 2.36  
  B Condition (2°C) Pdh (declared heating cap) kW 3.23 4.09 4.09  
    COPd (declared COP)   4.04 4.29 4.28  
    Power input kW 0.80 0.95 0.96  
  C Condition (7°C) Pdh (declared heating cap) kW 2.83 2.82 2.85  
    COPd (declared COP)   5.96 4.71 4.39  
    Power input kW 0.47 0.60 0.65  
  D Condition (12°C) Pdh (declared heating cap) kW 3.27 2.93 2.94  
    COPd (declared COP)   7.15 6.01 5.52  
    Power input kW 0.46 0.49 0.53  
Power consumption in other than active mode Standby mode Cooling PSB W 14.5      
  Crankcase heater mode PCK W 0.0      
  Off mode POFF W 14.5      
Pto (Thermostat off) W 3.0 4.0 4.0  
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25  
Heating Cdh (Degradation heating)   0.25 0.25 0.25  
Cooling function included Yes Yes Yes  
Heating function included Yes Yes Yes  
Average climate included Yes Yes Yes  
Cold season included No No No  
Warm season included No No No  
Ecolabel logo No No No  
Notes EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
Power consumption in other than active mode Standby mode Cooling PSB W   22.0 22.0  
  Crankcase heater mode PCK W   0.0 0.0  
  Off mode POFF W   22.0 22.0  
Notes   Annual energy consumption is according to Energy labeling directive 2002/31/EC Annual energy consumption is according to Energy labeling directive 2002/31/EC  
    SEER and SCOP are according to EN 14825 SEER and SCOP are according to EN 14825