|
FBQ100D2VEB / RZQG71L9V1B |
FBQ140D2VEB / RZQG100L9V1B |
FBQ140D2VEB / RZQG125L9V1B |
FBQ140D2VEB / RZQG140L9V1B |
Cooling capacity |
Nom. |
kW |
|
|
|
13.4 (2) |
Heating capacity |
Nom. |
kW |
|
|
|
15.50 (2) |
Nominal efficiency |
EER |
|
|
|
3.35 (1) |
|
COP |
|
|
|
3.60 (1) |
Space cooling |
Energy efficiency class |
|
A++ |
A+ |
A++ |
|
|
Capacity |
Pdesign |
kW |
6.80 |
9.50 |
12.00 |
|
|
SEER |
|
6.16 |
5.87 |
6.11 |
|
|
Annual energy consumption |
kWh/a |
386 |
566 |
687 |
|
Space heating (Average climate) |
Energy efficiency class |
|
A+ |
A++ |
A+ |
|
|
Capacity |
Pdesign |
kW |
6.00 |
11.30 |
12.70 |
|
|
SCOP/A |
|
4.31 |
4.78 |
4.28 |
|
|
Annual energy consumption |
kWh/a |
1,949 |
3,310 |
4,154 |
|
Notes |
|
|
|
(1) - EER/COP according to Eurovent 2012, for use outside EU only |
|
|
|
|
(2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load |