FBQ50D2VEB / RXS50L2V1B FBQ60D2VEB / RXS60L2V1B
Indoor unit FBQ50D FBQ60D
Outdoor unit RXS50L RXS60L
Cooling capacity Nom. kW 5.0 (2) 5.7 (2)
Heating capacity Nom. kW 5.50 (2) 7.00 (2)
Power input Cooling Nom. kW 1.42 (2) 1.65 (2)
  Heating Nom. kW 1.44 (2) 1.89 (2)
Nominal efficiency EER   3.52 (1) 3.45 (1)
  COP   3.83 (1) 3.71 (1)
  Annual energy consumption kWh 710 (0.000) 826 (0.000)
  Energy labeling Directive Cooling   A A
    Heating   A A
Space cooling Capacity Pdesign kW 5.00 5.70
  Energy efficiency class   A++ A+
  SEER   6.21 5.86
  Annual energy consumption kWh/a 282 340
  A Condition (35°C - 27/19) Pdc kW 5.00 5.70
    EERd   3.52 3.45
    Power input kW 1.42 1.65
  B Condition (30°C - 27/19) Pdc kW 3.68 4.20
    EERd   5.20 4.70
    Power input kW 0.71 0.89
  C Condition (25°C - 27/19) Pdc kW 2.37 2.70
    EERd   8.19 7.38
    Power input kW 0.29 0.37
  D Condition (20°C - 27/19) Pdc kW 2.10 2.13
    EERd   10.65 10.25
    Power input kW 0.20 0.21
Space heating (Average climate) Capacity Pdesign kW 4.40 4.60
  Energy efficiency class   A+ A+
  SCOP/A   4.06 4.01
  SCOPnet/A   4.08 4.03
  Annual energy consumption kWh/a 1,517 1,606
  Required back up heating cap at design conditions kW 0.64 0.69
  TOL Tol (temperature operating limit) °C -15 -15
    Pdh (declared heating cap) kW 3.47 3.65
    COPd (declared COP)   1.95 1.98
    Power input kW 1.78 1.84
  TBivalent Tbiv (bivalent temperature) °C -7 -7
    Pdh (declared heating cap) kW 3.89 4.07
    COPd (declared COP)   3.09 3.17
    Power input kW 1.26 1.28
  A Condition (-7°C) Pdh (declared heating cap) kW 3.89 4.07
    COPd (declared COP)   3.09 3.17
    Power input kW 1.26 1.28
  B Condition (2°C) Pdh (declared heating cap) kW 2.37 2.48
    COPd (declared COP)   4.20 4.20
    Power input kW 0.56 0.59
  C Condition (7°C) Pdh (declared heating cap) kW 1.61 1.79
    COPd (declared COP)   4.55 4.42
    Power input kW 0.35 0.40
  D Condition (12°C) Pdh (declared heating cap) kW 1.58 1.49
    COPd (declared COP)   5.23 5.04
    Power input kW 0.30 0.30
Power consumption in other than active mode Crankcase heater mode PCK W 0.0 0.0
  Off mode POFF W 12.5 12.5
  Standby mode Cooling PSB W 12.5 12.5
Pto (Thermostat off) W 2.0 2.0
Cooling Cdc (Degradation cooling)   0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25
Cooling function included Yes Yes
Heating function included Yes Yes
Average climate included Yes Yes
Cold season included No No
Warm season included No No
Ecolabel logo No No
Notes EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load