FBQ35C8VEB / RXS35L2V1B FBQ50C8VEB / RXS50L2V1B FBQ60C8VEB / RXS60L2V1B
Poff (Off mode) W 14.0 15.0 15.0
Cooling Psb (Standby mode cooling) W 14.0 15.0 15.0
  Cooling-=-Cooling cdc degradation cooling 0.25 0.25 0.25
Seasonal efficiency (according to EN14825) Cooling Pdesign kW 3.50 4.90 5.70
    Annual energy consumption kWh 205 293 349
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class 5.97 5.85 5.72
    D Condition (20°C - 27/19) Pdc kW 1.70 2.27 2.31
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd 10.92 10.48 10.57
    C Condition (25°C - 27/19) Pdc kW 1.66 2.33 2.70
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd 8.26 7.67 7.25
    A Condition (35°C - 27/19) Pdc kW 3.50 4.90 5.70
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd 3.70 3.45 3.17
    B Condition (30°C - 27/19) Pdc kW 2.58 3.62 4.20
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd 5.48 5.09 4.82
  Heating (Average climate) Annual energy consumption kWh 1,033 1,584 1,693
    Pdesign kW 2.90 4.35 4.60
    Required back up heating cap at design conditions kW 0.51 0.66 0.70
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scop a A+ A A
    TBivalent Pdh (declared heating cap) kW 2.57 3.85 4.07
      Tbiv (bivalent temperature) °C -7 -7 -7
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop 2.41 2.24 2.29
    C Condition (7°C) Pdh (declared heating cap) kW 1.02 1.44 1.60
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop 4.78 4.78 4.62
    TOL Tol (temperature operating limit) °C -15 -15 -15
      Pdh (declared heating cap) kW 2.12 3.44 3.62
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop 1.95 1.84 1.85
    A Condition (-7°C) Pdh (declared heating cap) kW 2.57 3.85 4.07
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop 2.41 2.24 2.29
    D Condition (12°C) Pdh (declared heating cap) kW 1.19 1.68 1.58
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop 6.31 6.03 5.78
    B Condition (2°C) Pdh (declared heating cap) kW 1.57 2.35 2.48
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop 4.09 4.03 4.00
Cooling capacity Nom. Btu/h 11,590 17,060 19,450
  Min. kW 1.4 1.7 1.7
  Nom. kcal/h 2,920 4,300 4,900.0
  Max. kW 3.9 5.3 6.5
  Min. kcal/h 1,200 1,460 1,460
  Min. Btu/h 4,770 5,800 5,800
  Nom. kW 3.40 5.0 5.7
  Max. Btu/h 13,300 18,100 22,200
  Max. kcal/h 3,350 4,560 5,590
Pck (Crankcase heater mode) W 0.0 0.0 0.0
Nominal efficiency Annual energy consumption kWh 530 (0.000) 825 (0.000) 875 (0.000)
  Energy labeling Directive Heating A B A
  Nominal efficiency-=-Cop 3.21 3.03 3.26
Heating Heating-=-Heating cdh degradation heating 0.25 0.25 0.25
Piping connections Liquid OD mm 6.35 6.35 6.35
  Gas OD mm 9.5 12.7 12.7
  Drain OD mm VP25 (External dia.32, internal dia. 25) VP25 (External dia.32, internal dia. 25) VP25 (External dia.32, internal dia. 25)
  Heat insulation Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Heating capacity Min. Btu/h 4,430 5,800 5,800
  Nom. Btu/h 13,640 18,766 23,900
  Max. kcal/h 4,300 5,160 6,880
  Max. Btu/h 17,050 20,500 27,300
  Nom. kW 4.00 5.5 7.0
  Min. kW 1.3 1.7 1.7
  Nom. kcal/h 3,440 4,730 6,020
  Min. kcal/h 1,120 1,460 1,460
  Max. kW 5.0 6.0 8.0
Pto (Thermostat off) W 7.0 7.0 7.0
Power input Cooling Min. kW 0.490    
    Nom. kW 1.060 1.650 1.750
    Max. kW 1.490    
  Heating Max. kW 1.760    
    Min. kW 0.270    
    Nom. kW 1.110 1.610 2.050
Cold season included Yes Yes Yes
Current Nominal running current (RLA) - 50Hz Heating A 5.2 (2), 5.0 (3), 4.8 (4) 8.5 (3) 10.0 (3)
    Cooling A 4.8 (2), 4.6 (3), 4.4 (4) 7.2 (3) 9.2 (3)
Notes EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only
  220V 230V 230V
  230V Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
  240V    
  Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load