Specifications Table for FBA-A / RZQG-L9V1

FBA100A2VEB / RZQG71L9V1B FBA71A2VEB / RZQG71L9V1B FBA140A2VEB / RZQG100L9V1B FBA100A2VEB / RZQG100L9V1B FBA140A2VEB / RZQG125L9V1B FBA125A2VEB / RZQG125L9V1B FBA140A2VEB / RZQG140L9V1B
Cooling capacity Nom. kW   6.80 (1)   9.50 (1)   12.0 (1) 13.4 (1)
Heating capacity Nom. kW   7.50 (2)   10.8 (2)   13.5 (2) 15.5 (2)
Nominal efficiency EER   3.60 (3)   3.81 (3)   3.31 (3) 2.68 (3)
  COP   4.01 (3)   4.41 (3)   3.90 (3) 3.60 (3)
  Annual energy consumption kWh   944   1,247 (0.000)   1,813 (0.000)  
  Energy labeling Directive Cooling   A   A   A  
    Heating   A   A   A  
Space cooling Capacity Pdesign kW   6.80          
  Annual energy consumption kWh/a   386          
Space heating (Average climate) Capacity Pdesign kW   6.00          
  Annual energy consumption kWh/a   1,949          
Pto (Thermostat off) W 3.0   4.0   4.0    
Space cooling Energy efficiency class     A++          
  SEER     6.16          
Space heating (Average climate) Energy efficiency class     A+          
  SCOP/A     4.31          
Notes   (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m   (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m   Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
    (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m   (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m   Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
    (3) - EER/COP according to Eurovent 2012, for use outside EU only   (3) - EER/COP according to Eurovent 2012, for use outside EU only   EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only