FBA71A2VEB / RZASG71M2V1B FBA100A2VEB / RZASG100M7V1B FBA125A2VEB / RZASG125M7V1B FBA140A2VEB / RZASG140M7V1B
Indoor unit FBA71A2VEB FBA100A2VEB FBA125A2VEB FBA140A2VEB
Outdoor unit RZASG71M2V1B RZASG100M7V1B RZASG125M7V1B RZASG140M7V1B
Cooling capacity Nom. kW 6.80 (1) 9.50 (1) 12.1 (1) 13.4 (1)
Heating capacity Nom. kW 7.50 (2) 10.8 (2) 13.5 (2) 15.5 (2)
Space cooling Energy efficiency class A++ A+    
  Capacity Pdesign kW 6.80 9.50 12.1 13.4
  SEER 6.19 5.83 5.49 5.81
  ηs,c %     217 229
  Annual energy consumption kWh/a 385 570 1,322 1,384
  A Condition (35°C - 27/19) Pdc kW 6.80 9.50 12.10 13.40
    EERd 3.60 3.20 2.61 2.81
    Power input kW 1.89 2.97 4.64 4.76
  B Condition (30°C - 27/19) Pdc kW 5.02 7.00 8.92 9.88
    EERd 5.30 5.13 4.34 4.66
    Power input kW 0.95 1.36 2.06 2.12
  C Condition (25°C - 27/19) Pdc kW 3.23 4.50 5.74 6.35
    EERd 7.84 7.01 6.36 6.84
    Power input kW 0.41 0.64 0.90 0.93
  D Condition (20°C - 27/19) Pdc kW 2.92 3.10 3.17 3.97
    EERd 9.87 8.59 8.72 8.83
    Power input kW 0.30 0.36 0.36 0.45
Space heating (Average climate) Energy efficiency class A+ A    
  Capacity Pdesign kW 4.50 6.00 6.00 7.80
  SCOP/A 4.01 3.85 3.63 3.85
  SCOPnet/A 4.01 3.85 3.63 3.85
  ηs,h %     142 151
  Annual energy consumption kWh/a 1,571 2,182 2,314 2,836
  Required back up heating cap at design conditions kW 0.00 0.00 0.00 0.00
  TOL Tol (temperature operating limit) °C -10 -10 -10 -10
    Pdh (declared heating cap) kW 4.50 6.00 6.00 7.80
    COPd (declared COP) 2.37 2.45 2.50 2.06
    Power input kW 1.90 2.45 2.40 3.78
  TBivalent Tbiv (bivalent temperature) °C -10 -10 -10 -10
    Pdh (declared heating cap) kW 4.50 6.00 6.00 7.80
    COPd (declared COP) 2.37 2.45 2.50 2.06
    Power input kW 1.90 2.45 2.40 3.78
  A Condition (-7°C) Pdh (declared heating cap) kW 3.98 5.31 5.30 6.90
    COPd (declared COP) 2.66 2.69 2.72 2.46
    Power input kW 1.50 1.97 1.95 2.81
  B Condition (2°C) Pdh (declared heating cap) kW 2.42 3.23 3.23 4.20
    COPd (declared COP) 4.12 3.77 3.53 3.94
    Power input kW 0.59 0.86 0.91 1.07
  C Condition (7°C) Pdh (declared heating cap) kW 2.06 2.26 2.27 3.50
    COPd (declared COP) 5.04 4.83 4.37 4.98
    Power input kW 0.41 0.47 0.52 0.70
  D Condition (12°C) Pdh (declared heating cap) kW 2.43 2.57 2.66 4.10
    COPd (declared COP) 6.19 5.70 5.36 6.10
    Power input kW 0.39 0.45 0.50 0.67
Power consumption in other than active mode Thermostat-off mode PTO Heating W     14 14
      Cooling W     0 0
  Standby mode Cooling PSB W 14 14 14 14
    Heating PSB W 14 14 14 14
  Crankcase heater mode PCK W 0 0 0 0
  Off mode POFF W 14 14 14 14
Pto (Thermostat off) W 14, 0 14, 0    
Indication if the heater is equipped with a supplementary heater (pair application)     No No
Cooling Cdc (Degradation cooling) 0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating) 0.25 0.25 0.25 0.25
Cooling function included Yes Yes Yes Yes
Heating function included Yes Yes Yes Yes
Average climate included Yes Yes Yes Yes
Cold season included No No No No
Warm season included No No No No
Ecolabel logo No No No No
Notes (1) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W] (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.