FBA50A2VEB / RXM50N2V1B FBA60A2VEB / RXM60N2V1B
Indoor unit FBA50A2VEB FBA60A2VEB
Outdoor unit RXM50N2V1B RXM60N2V1B
Cooling capacity Nom. kW 5.00 5.70
  Nom. Btu/h 17,061 19,449
  Nom. kcal/h 4,299 4,901
Heating capacity Nom. kW 5.50 7.00
  Nom. Btu/h 18,767 23,885
  Nom. kcal/h 4,729 6,019
Power input Cooling Nom. kW 1.41 1.64
  Heating Nom. kW 1.44 1.89
Nominal efficiency EER   3.55 3.48
  COP   3.83 3.71
  Annual energy consumption kWh 704 818
  Energy labeling Directive Cooling   A A
    Heating   A A
Space cooling Capacity Pdesign kW 5.00 5.70
  Energy efficiency class   A++ A+
  SEER   6.27 5.91
  Annual energy consumption kWh/a 279 337
  A Condition (35°C - 27/19) Pdc kW 5.00 5.70
    EERd   3.55 3.48
    Power input kW 1.41 1.64
  B Condition (30°C - 27/19) Pdc kW 3.64 4.20
    EERd   5.22 5.02
    Power input kW 0.70 0.84
  C Condition (25°C - 27/19) Pdc kW 2.36 2.70
    EERd   8.22 7.74
    Power input kW 0.29 0.35
  D Condition (20°C - 27/19) Pdc kW 1.98 2.13
    EERd   10.31 8.52
    Power input kW 0.19 0.25
Space heating (Average climate) Capacity Pdesign kW 4.40 4.60
  Energy efficiency class   A+ A+
  SCOP/A   4.06 4.01
  SCOPnet/A   4.08 4.02
  Pdh Heating capacity at -10° kW 3.73 4.00
  Annual energy consumption kWh/a 1,517 1,607
  Required back up heating cap at design conditions kW 0.67 0.60
  TOL Tol (temperature operating limit) °C -15 -15
    Pdh (declared heating cap) kW 3.47 3.85
    COPd (declared COP)   1.95 2.11
    Power input kW 1.78 1.82
  TBivalent Tbiv (bivalent temperature) °C -7 -7
    Pdh (declared heating cap) kW 3.89 4.09
    COPd (declared COP)   3.09 3.01
    Power input kW 1.26 1.36
  A Condition (-7°C) Pdh (declared heating cap) kW 3.89 4.09
    COPd (declared COP)   3.09 3.01
    Power input kW 1.26 1.36
  B Condition (2°C) Pdh (declared heating cap) kW 2.37 2.44
    COPd (declared COP)   4.20 4.18
    Power input kW 0.56 0.58
  C Condition (7°C) Pdh (declared heating cap) kW 1.61 1.60
    COPd (declared COP)   4.55 4.41
    Power input kW 0.35 0.36
  D Condition (12°C) Pdh (declared heating cap) kW 1.58 1.79
    COPd (declared COP)   5.23 5.32
    Power input kW 0.30 0.34
Space heating (Warm climate) Capacity Pdesignh kW 2.37 2.44
  Energy efficiency class   A+ A+
  SCOP   4.41 4.37
  SCOPnet   4.48 4.44
  Annual energy consumption kWh/a 753 782
  Required back up heating cap at design conditions kW 0.00 0.00
  TOL Tol (temperature operating limit) °C -15 -15
    Pdh (declared heating cap) kW 3.47 3.85
    COPd (declared COP)   1.95  
    Power input kW 1.78  
  TBivalent Tbiv (bivalent temperature) °C 2  
    Pdh (declared heating cap) kW 2.37  
    COPd (declared COP)   4.20  
    Power input kW 0.56  
  B Condition (2°C) Pdh (declared heating cap) kW 2.37  
    COPd (declared COP)   4.20  
    Power input kW 0.56  
  C Condition (7°C) Pdh (declared heating cap) kW 1.61  
    COPd (declared COP)   4.55  
    Power input kW 0.35  
  D Condition (12°C) Pdh (declared heating cap) kW 1.58  
    COPd (declared COP)   5.23  
    Power input kW 0.30  
Power consumption in other than active mode Thermostat-off mode Heating PTO kW   17.0
Cooling Cdc (Degradation cooling)   0.25  
Heating Cdh (Degradation heating)   0.25  
Cooling function included Yes Yes
Heating function included Yes Yes
Average climate included Yes Yes
Cold season included No No
Warm season included Yes Yes
Ecolabel logo No No
Eurovent Sound power level outdoor Cooling Nom. dBA 62.0 63.0
  Sound power level indoor Cooling Nom. dBA 60.0 56.0
  Piping length Cooling Measuring condition m 5.0 5.0
Notes (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
Space heating (Warm climate) TOL COPd (declared COP)     2.11
    Power input kW   1.82
  TBivalent Tbiv (bivalent temperature) °C   2
    Pdh (declared heating cap) kW   2.44
    COPd (declared COP)     4.18
    Power input kW   0.58
  B Condition (2°C) Pdh (declared heating cap) kW   2.44
    COPd (declared COP)     4.18
    Power input kW   0.58
  C Condition (7°C) Pdh (declared heating cap) kW   1.60
    COPd (declared COP)     4.41
    Power input kW   0.36
  D Condition (12°C) Pdh (declared heating cap) kW   1.8
    COPd (declared COP)     5.32
    Power input kW   0.34
Power consumption in other than active mode Standby mode Cooling PSB kW   10.0
    Heating PSB kW   9.0
  Thermostat-off mode Cooling PTO kW   13.0
Cooling Cdc (Degradation cooling)     0.25
Heating Cdh (Degradation heating)     0.25