FBA35A2VEB / RXM35M3V1B9 FBA50A2VEB / RXM50M3V1B9 FBA60A2VEB / RXM60M3V1B9
Indoor unit FBA35A2VEB FBA50A2VEB FBA60A2VEB
Outdoor unit RXM35M3V1B9 RXM50M3V1B9 RXM60M3V1B9
Cooling capacity Nom. kW 3.40 5.00 5.70
  Nom. Btu/h 11,601 17,061 19,449.2
  Nom. kcal/h 2,923 4,299 4,901.1
Heating capacity Nom. kW 4.00 5.50 7.00
  Nom. Btu/h 13,649 18,767 23,885.0
  Nom. kcal/h 3,439 4,729 6,018.9
Power input Cooling Nom. kW 0.85 1.41 1.64
  Heating Nom. kW 1.00 1.44 1.89
Nominal efficiency EER   4.02 3.55 3.48
  COP   4.02 3.83 3.71
  Annual energy consumption kWh 423 704 818
  Energy labeling Directive Cooling   A A A
    Heating   A A A
Space cooling Energy efficiency class   A++ A++ A+
  Capacity Pdesign kW 3.40 5.00 5.70
  SEER   6.23 6.27 5.91
  Annual energy consumption kWh/a 191 279 337
  A Condition (35°C - 27/19) Pdc kW 3.40 5.00 5.70
    EERd   4.02 3.55 3.48
    Power input kW 0.85 1.41 1.64
  B Condition (30°C - 27/19) Pdc kW 2.51 3.64 4.20
    EERd   5.54 5.22 5.02
    Power input kW 0.45 0.70 0.84
  C Condition (25°C - 27/19) Pdc kW 1.73 2.36 2.70
    EERd   8.13 8.39 7.94
    Power input kW 0.21 0.28 0.34
  D Condition (20°C - 27/19) Pdc kW 1.61 1.98 2.13
    EERd   9.06 10.50 8.52
    Power input kW 0.18 0.19 0.25
Space heating (Average climate) Energy efficiency class   A+ A+ A+
  Capacity Pdesign kW 2.90 4.40 4.60
  SCOP/A   4.07 4.06 4.01
  SCOPnet/A   4.10 4.08 4.02
  Pdh Heating capacity at -10° kW 2.47 3.76 3.91
  Annual energy consumption kWh/a 996 1,517 1,607
  Required back up heating cap at design conditions kW 0.43 0.64 0.69
  TOL Tol (temperature operating limit) °C -15 -15 -15
    Pdh (declared heating cap) kW 2.15 3.47 3.85
    COPd (declared COP)   2.37 1.95 2.11
    Power input kW 0.91 1.78 1.83
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -7
    Pdh (declared heating cap) kW 2.57 3.89 4.09
    COPd (declared COP)   2.73 3.09 3.01
    Power input kW 0.94 1.26 1.36
  A Condition (-7°C) Pdh (declared heating cap) kW 2.57 3.89 4.09
    COPd (declared COP)   2.73 3.09 3.01
    Power input kW 0.94 1.26 1.36
  B Condition (2°C) Pdh (declared heating cap) kW 1.57 2.37 2.44
    COPd (declared COP)   4.03 4.20 4.18
    Power input kW 0.39 0.56 0.58
  C Condition (7°C) Pdh (declared heating cap) kW 1.02 1.61 1.60
    COPd (declared COP)   5.18 4.55 4.41
    Power input kW 0.20 0.35 0.36
  D Condition (12°C) Pdh (declared heating cap) kW 1.19 1.58 1.79
    COPd (declared COP)   6.38 5.23 5.32
    Power input kW 0.19 0.30 0.34
Space heating (Warm climate) Energy efficiency class   A+++ A+ A+
  Capacity Pdesignh kW 1.57 2.37 2.44
  SCOP   5.12 4.47 4.43
  SCOPnet   5.19 4.48 4.44
  Annual energy consumption kWh/a 429 741 770
  Required back up heating cap at design conditions kW 0.00 0.00 0.00
  TOL Tol (temperature operating limit) °C -15 -15 -15
    Pdh (declared heating cap) kW 2.15 3.47 3.85
    COPd (declared COP)   2.37 1.95 2.11
    Power input kW 0.91 1.78 1.83
  TBivalent Tbiv (bivalent temperature) °C 2 2 2
    Pdh (declared heating cap) kW 1.57 2.37 2.44
    COPd (declared COP)   4.03 4.20 4.18
    Power input kW 0.39 0.56 0.58
  B Condition (2°C) Pdh (declared heating cap) kW 1.57 2.37 2.44
    COPd (declared COP)   4.03 4.20 4.18
    Power input kW 0.39 0.56 0.58
  C Condition (7°C) Pdh (declared heating cap) kW 1.02 1.61 1.60
    COPd (declared COP)   5.18 4.55 4.41
    Power input kW 0.20 0.35 0.36
  D Condition (12°C) Pdh (declared heating cap) kW 1.19 1.58 1.79
    COPd (declared COP)   6.38 5.23 5.32
    Power input kW 0.19 0.30 0.34
Power consumption in other than active mode Off mode Cooling POFF kW 7.0    
    Heating POFF kW 7.0    
  Standby mode Cooling PSB kW 7.0 12.5 13
    Heating PSB kW 7.0 12.5 13
  Thermostat-off mode Cooling PTO kW 7.0 2.0 2
    Heating PTO kW 7.0 2.0 2
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25
Cooling function included Yes Yes Yes
Heating function included Yes Yes Yes
Average climate included Yes Yes Yes
Cold season included No No No
Warm season included Yes Yes Yes
Ecolabel logo No No No
Eurovent Sound power level outdoor Cooling Nom. dBA 61 62 63
  Sound power level indoor Cooling Nom. dBA 60 60 56
  Piping length Cooling Measuring condition m 5.0 5.0 5
Notes (1) - See separate drawing for electrical data (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for operation range (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.