Specifications Table for FBA-A / AZAS-MY1

FBA100A2VEB / AZAS100M7Y1B FBA125A2VEB / AZAS125M7Y1B FBA140A2VEB / AZAS140M7Y1B
Cooling capacity Nom. kW 9.50 (1) 12.1 (1) 13.4 (1)
Heating capacity Nom. kW 10.8 (2) 13.5 (2) 15.5 (2)
Pto (Thermostat off) W 0, 14    
Notes Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m
  Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.