Specifications Table for FBA-A(9) / RZQSG-L(8)Y1

FBA100A2VEB / RZQSG100L8Y1B FBA125A2VEB / RZQSG125L8Y1B FBA140A2VEB / RZQSG140L7Y1B
Cooling capacity Nom. kW 9.5 12.0 13.4
Heating capacity Nom. kW 10.8 13.5 15.5
Nominal efficiency EER   3.35 3.23 2.28
  COP   3.67 3.63 3.40
  Annual energy consumption kWh 1,418 1,858  
  Energy labeling Directive Cooling   A A  
    Heating   A A  
Space cooling Energy efficiency class   A+ A  
  Capacity Pdesign kW 9.50 12.00 13.40
  SEER   5.96 5.47 5.23
  Annual energy consumption kWh/a 558 768 1,537
Space heating (Average climate) Energy efficiency class   A+ A+  
  Capacity Pdesign kW 7.60 7.60 11.57
  SCOP/A   4.15 4.01 3.81
  Annual energy consumption kWh/a 2,564 2,653 4,255
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data