Specifications Table for FBA-A(9) / RZQG-L(8)Y1

FBA71A2VEB9 / RZQG71L8Y1B FBA100A2VEB / RZQG71L8Y1B FBA100A2VEB / RZQG100L8Y1B FBA140A2VEB / RZQG100L8Y1B FBA140A2VEB / RZQG125L8Y1B FBA125A2VEB / RZQG125L8Y1B FBA140A2VEB / RZQG140L7Y1B
Cooling capacity Nom. kW 6.80 6.80 9.50 9.50 12.00 12.00 13.40
  Nom. Btu/h 23,200 23,203 32,400 32,415 40,946 40,900 45,700
  Nom. kcal/h 5,847 5,847 8,169 8,169 10,318 10,318 11,522
Heating capacity Nom. kW 7.50   10.80     13.50 15.50
  Nom. Btu/h 25,600   36,900     46,100 52,900
  Nom. kcal/h 6,449   9,286     11,608 13,328
Power input Cooling Nom. kW 1.89 1.89 2.49 2.49 3.63 3.63 5.00
  Heating Nom. kW 1.87   2.45     3.46 4.31
Nominal efficiency EER   3.60 3.60 3.81 3.81 3.31 3.31 2.68
  COP   4.01   4.41     3.90 3.60
  Annual energy consumption kWh 944   1,247     1,813  
  Energy labeling Directive Cooling   A   A     A  
    Heating   A   A     A  
Space cooling Energy efficiency class   A++ A++ A+ A+ A++ A++  
  Capacity Pdesign kW 6.80 6.80 9.50 9.50 12.00 12.00 13.40
  SEER   6.16 6.16 5.87 5.87 6.11 6.11 6.14
  ηs,c %             242.68
  Annual energy consumption kWh/a 386 386 566 567 688 687 1,309
  A Condition (35°C - 27/19) Pdc kW 6.80 6.80 9.50 9.50 12.00 12.00 13.40
    EERd   3.60 3.60 3.81 3.81 3.31 3.31 2.68
    Power input kW 1.89 1.89 2.49 2.49 3.63 3.63 5.00
  B Condition (30°C - 27/19) Pdc kW 5.01 5.01 7.00 7.00 8.84 8.84 9.88
    EERd   5.44 5.44 4.41 4.41 5.11 5.11 4.73
    Power input kW 0.92 0.92 1.59 1.59 1.73 1.73 2.09
  C Condition (25°C - 27/19) Pdc kW 3.95 3.95 5.46 5.46 5.68 5.68 6.35
    EERd   8.13 8.13 8.13 8.13 7.89 7.89 7.71
    Power input kW 0.49 0.49 0.67 0.67 0.72 0.72 0.82
  D Condition (20°C - 27/19) Pdc kW 4.08 4.08 5.80 5.80 5.61 5.61 5.95
    EERd   10.20 10.20 10.51 10.51 9.88 9.88 10.07
    Power input kW 0.40 0.40 0.55 0.55 0.57 0.57 0.59
Space heating (Average climate) Energy efficiency class   A+ A+ A++ A++ A+ A+  
  Capacity Pdesign kW 6.00 6.00 11.30 11.30 12.70 12.70 11.57
  SCOP/A   4.31 4.31 4.78 4.78 4.28 4.28 4.01
  SCOPnet/A   4.35 4.35 4.85 4.85 4.33 4.33 4.01
  ηs,h %             157.30
  Pdh Heating capacity at -10° kW 4.90 4.90 8.10 8.10 9.48 9.48 0.00
  Annual energy consumption kWh/a 1,949 1,949 3,310 3,310 4,155 4,154 4,043
  Required back up heating cap at design conditions kW 1.10 1.10 3.20 3.20 3.22 3.22 11.57
  TOL Tol (temperature operating limit) °C -15 -15 -15 -15 -15 -15 -10
    Pdh (declared heating cap) kW 4.22 4.22 4.94 4.94 6.56 6.56 11.57
    COPd (declared COP)   2.07 2.07 2.70 2.70 2.02 2.02 2.27
    Power input kW 2.04 2.04 1.83 1.83 3.25 3.25 5.10
  TBivalent Tbiv (bivalent temperature) °C -7 -7 -7 -7 -7 -7 -10
    Pdh (declared heating cap) kW 5.31 5.31 10.00 10.00 11.23 11.23 11.57
    COPd (declared COP)   3.00 3.00 3.54 3.54 2.71 2.71 2.27
    Power input kW 1.77 1.77 2.82 2.82 4.14 4.14 5.10
  A Condition (-7°C) Pdh (declared heating cap) kW 5.31 5.31 10.00 10.00 11.23 11.23 10.24
    COPd (declared COP)   3.00 3.00 3.54 3.54 2.71 2.71 2.68
    Power input kW 1.77 1.77 2.82 2.82 4.14 4.14 3.82
  B Condition (2°C) Pdh (declared heating cap) kW 3.23 3.23 6.08 6.08 6.84 6.84 6.23
    COPd (declared COP)   4.48 4.48 4.77 4.77 4.36 4.36 3.97
    Power input kW 0.72 0.72 1.27 1.27 1.57 1.57 1.57
  C Condition (7°C) Pdh (declared heating cap) kW 2.87 2.87 3.91 3.91 4.47 4.47 4.11
    COPd (declared COP)   5.35 5.35 5.71 5.71 5.38 5.38 5.10
    Power input kW 0.54 0.54 0.68 0.68 0.83 0.83 0.81
  D Condition (12°C) Pdh (declared heating cap) kW 3.32 3.32 4.00 4.00 4.64 4.64 4.79
    COPd (declared COP)   6.40 6.40 7.18 7.18 6.76 6.76 6.03
    Power input kW 0.52 0.52 0.56 0.56 0.69 0.69 0.79
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW 0.000 0.000 0.000 0.000 0.000 0.000 0.000
    Heating PCK kW 0.000 0.000 0.000 0.000 0.000 0.000 0.014
  Off mode Cooling POFF kW 0.015 0.014 0.022 0.022 0.022 0.022 0.014
    Heating POFF kW 0.015 0.014 0.022 0.022 0.022 0.022 0.014
  Standby mode Cooling PSB kW 0.015 0.014 0.022 0.022 0.022 0.022 0.014
    Heating PSB kW 0.015 0.014 0.022 0.022 0.022 0.022 0.014
  Thermostat-off mode Cooling PTO kW 0.003 0.003 0.004 0.004 0.004 0.004 0.000
    Heating PTO kW 0.003 0.003 0.004 0.004 0.004 0.004 0.014
Indication if the heater is equipped with a supplementary heater (pair application)             No
Supplementary heater (pair application) Back-up capacity Heating elbu kW             0.00
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25 0.25 0.25 0.25
Cooling function included Yes Yes Yes Yes Yes Yes Yes
Heating function included Yes Yes Yes Yes Yes Yes Yes
Average climate included Yes Yes Yes Yes Yes Yes Yes
Cold season included No No No No No No No
Warm season included No No No No No No No
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - See separate drawing for operation range (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - See separate drawing for operation range (1) - See separate drawing for operation range (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - See separate drawing for electrical data (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range   (3) - See separate drawing for operation range     (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data   (4) - See separate drawing for electrical data     (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data