FBA71A2VEB9 / RZAG71N7Y1B FBA100A2VEB / RZAG100N7Y1B FBA125A2VEB / RZAG125N7Y1B FBA140A2VEB / RZAG140N7Y1B
Cooling capacity Nom. kW 6.80 (1) 9.50 (1) 12.1 (1) 13.4 (1)
Heating capacity Nom. kW 7.50 (2) 10.8 (2) 13.5 (2) 15.5 (2)
Space cooling Energy efficiency class   A++ A++    
  Capacity Pdesign kW 6.80 9.50 12.1 13.4
  SEER   6.22 6.47 6.19 6.42
  ηs,c %     245 254
  Annual energy consumption kWh/a 382 514 1,173 1,252
  A Condition (35°C - 27/19) Pdc kW 6.80 9.50 12.10 13.40
    EERd   3.40 3.69 2.91 2.86
    Power input kW 2.00 2.58 4.15 4.69
  B Condition (30°C - 27/19) Pdc kW 5.03 7.03 8.92 9.88
    EERd   4.81 4.92 4.70 4.64
    Power input kW 1.05 1.43 1.90 2.13
  C Condition (25°C - 27/19) Pdc kW 3.20 4.46 5.74 6.35
    EERd   7.53 7.80 7.08 7.47
    Power input kW 0.42 0.57 0.81 0.85
  D Condition (20°C - 27/19) Pdc kW 2.44 3.33 3.34 3.50
    EERd   11.76 11.22 10.92 12.13
    Power input kW 0.21 0.30 0.31 0.29
Space heating (Average climate) Energy efficiency class   A+ A+    
  Capacity Pdesign kW 4.70 7.80 9.52 9.52
  SCOP/A   4.20 4.36 4.12 4.11
  SCOPnet/A   4.20 4.36 4.12 4.11
  ηs,h %     162 161
  Annual energy consumption kWh/a 1,566 2,505 3,235 3,243
  Required back up heating cap at design conditions kW 0.00 0.00 0.00 0.00
  TOL Tol (temperature operating limit) °C -10 -10 -10 -10
    Pdh (declared heating cap) kW 4.70 7.80 9.52 9.52
    COPd (declared COP)   2.50 2.46 1.86 1.90
    Power input kW 1.88 3.17 5.12 5.00
  TBivalent Tbiv (bivalent temperature) °C -10.0 -10.0 -10 -10
    Pdh (declared heating cap) kW 4.70 7.80 9.52 9.52
    COPd (declared COP)   2.50 2.46 1.86 1.90
    Power input kW 1.88 3.17 5.12 5.00
  A Condition (-7°C) Pdh (declared heating cap) kW 4.14 6.87 8.42 8.43
    COPd (declared COP)   2.92 2.82 2.52 2.45
    Power input kW 1.42 2.43 3.34 3.44
  B Condition (2°C) Pdh (declared heating cap) kW 2.54 4.21 5.12 5.12
    COPd (declared COP)   4.21 4.33 4.12 4.09
    Power input kW 0.60 0.97 1.24 1.25
  C Condition (7°C) Pdh (declared heating cap) kW 1.76 2.73 3.29 3.29
    COPd (declared COP)   5.12 5.47 5.43 5.52
    Power input kW 0.34 0.50 0.61 0.60
  D Condition (12°C) Pdh (declared heating cap) kW 1.96 2.51 2.55 2.56
    COPd (declared COP)   6.12 6.91 6.35 6.49
    Power input kW 0.32 0.36 0.40 0.39
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW 0.000 0.000 0.000 0.000
    Heating PCK kW 0.000 0.000 0.000 0.000
  Off mode Cooling POFF kW 0.011 0.011 0.011 0.011
    Heating POFF kW 0.011 0.011 0.011 0.011
  Standby mode Cooling PSB kW 0.011 0.011 0.011 0.011
    Heating PSB kW 0.011 0.011 0.011 0.011
  Thermostat-off mode Cooling PTO kW 0.005 0.005 0.005 0.005
    Heating PTO kW 0.015 0.015 0.015 0.015
Indication if the heater is equipped with a supplementary heater (pair application) No No No No
Supplementary heater (pair application) Back-up capacity Heating elbu kW 0.0 0.0 0.0 0.0
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25 0.25
Cooling function included Yes Yes Yes Yes
Heating function included Yes Yes Yes Yes
Average climate included Yes Yes Yes Yes
Cold season included No No No No
Warm season included No No No No
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.