Specifications Table for FBA-A(9) / RZAG-MY1

FBA71A2VEB9 / RZAG71M7Y1B FBA100A2VEB / RZAG71M7Y1B FBA100A2VEB / RZAG100M7Y1B FBA140A2VEB / RZAG100M7Y1B FBA125A2VEB / RZAG125M7Y1B FBA140A2VEB / RZAG140M7Y1B
Cooling capacity Nom. kW 6.80 (1) 6.80 (1) 9.50 (1) 9.50 (1) 12.1 (1) 13.4 (1)
Heating capacity Nom. kW 7.50 (2) 7.50 (2) 10.8 (2) 10.8 (2) 13.5 (2) 15.5 (2)
Space cooling Energy efficiency class A++ A+ A++ A++    
  Capacity Pdesign kW 6.80 6.80 9.50 9.50 12.1 13.4
  SEER 6.22 5.81 6.47 6.39 6.19 6.42
  Annual energy consumption kWh/a 382 410 514 520 1,173 1,252
Space heating (Average climate) Energy efficiency class A+ A+ A+ A+    
  Capacity Pdesign kW 4.70 4.70 7.80 7.80 9.52 9.52
  SCOP/A 4.20 4.06 4.36 4.20 4.12 4.11
  Annual energy consumption kWh/a 1,566 1,621 2,505 2,600 3,235 3,243
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W] (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W] (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range   (3) - See separate drawing for operation range   (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data   (4) - See separate drawing for electrical data   (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data