Specifications Table for FBA-A(9) / RXS-L

FBA50A2VEB9 / RXS50L2V1B FBA60A2VEB9 / RXS60L2V1B
Cooling capacity Nom. kW 5.00 5.70
Heating capacity Nom. kW 5.50 7.00
Nominal efficiency EER   3.52 3.45
  COP   38.30 37.10
  Annual energy consumption kWh 710 826
  Energy labeling Directive Cooling   A A
    Heating   A A
Space cooling Capacity Pdesign kW 5.00 5.70
  Energy efficiency class   A++ A+
  SEER   6.21 5.86
  Annual energy consumption kWh/a 282 340
Space heating (Average climate) Capacity Pdesign kW 4.40 4.60
  Energy efficiency class   A+ A+
  SCOP/A   4.06 4.01
  Pdh Heating capacity at -10° kW 3.73 3.91
  Annual energy consumption kWh/a 1,517 1,606
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data