Specifications Table for FBA-A(9) / RXM-N

FBA50A2VEB9 / RXM50N2V1B FBA60A2VEB9 / RXM60N2V1B
Indoor unit FBA50A2VEB9 FBA60A2VEB9
Outdoor unit RXM50N2V1B RXM60N2V1B
Cooling capacity Nom. kW 5.00 5.70
  Nom. Btu/h 17,100 19,400
  Nom. kcal/h 4,299 4,901
Heating capacity Nom. kW 5.50 7.00
  Nom. Btu/h 18,800 23,900
  Nom. kcal/h 4,729 6,019
Power input Cooling Nom. kW 1.41 1.64
  Heating Nom. kW 0.14 1.89
Nominal efficiency EER   3.55 3.48
  COP   3.83 3.71
  Annual energy consumption kWh 704 819
  Energy labeling Directive Cooling   A A
    Heating   A A
Space cooling Capacity Pdesign kW 5.00 5.70
  Energy efficiency class   A++ A+
  SEER   6.27 5.91
  Annual energy consumption kWh/a 279 337
  A Condition (35°C - 27/19) Pdc kW 5.00 5.70
    EERd   3.55 3.48
    Power input kW 1.41 1.64
  B Condition (30°C - 27/19) Pdc kW 3.64 4.20
    EERd   5.22 5.02
    Power input kW 0.70 0.84
  C Condition (25°C - 27/19) Pdc kW 2.36 2.70
    EERd   8.22 7.74
    Power input kW 0.29 0.35
  D Condition (20°C - 27/19) Pdc kW 1.98 2.13
    EERd   10.31 8.52
    Power input kW 0.19 0.25
Space heating (Average climate) Capacity Pdesign kW 4.40 4.60
  Energy efficiency class   A+ A+
  SCOP/A   4.06 4.01
  SCOPnet/A   4.09 4.04
  Pdh Heating capacity at -10° kW 3.73 3.99
  Annual energy consumption kWh/a 1,517 1,607
  Required back up heating cap at design conditions kW 0.67 0.61
  TOL Tol (temperature operating limit) °C -15 -15
    Pdh (declared heating cap) kW 3.47 3.85
    COPd (declared COP)   1.95 2.11
    Power input kW 1.78 1.82
  TBivalent Tbiv (bivalent temperature) °C -7 -7
    Pdh (declared heating cap) kW 3.89 4.09
    COPd (declared COP)   3.10 3.02
    Power input kW 1.25 1.35
  A Condition (-7°C) Pdh (declared heating cap) kW 3.89 4.09
    COPd (declared COP)   3.10 3.02
    Power input kW 1.25 1.35
  B Condition (2°C) Pdh (declared heating cap) kW 2.37 2.44
    COPd (declared COP)   4.21 4.19
    Power input kW 0.56 0.58
  C Condition (7°C) Pdh (declared heating cap) kW 1.61 1.60
    COPd (declared COP)   4.56 4.42
    Power input kW 0.35 0.36
  D Condition (12°C) Pdh (declared heating cap) kW 1.58 1.79
    COPd (declared COP)   5.23 5.32
    Power input kW 0.30 0.34
Space heating (Warm climate) Capacity Pdesignh kW 2.37 2.44
  Energy efficiency class   A+ A+
  SCOP   4.41 4.37
  SCOPnet   4.49 4.44
  Annual energy consumption kWh/a 753 782
  Required back up heating cap at design conditions kW 0.00 0.00
  TOL Tol (temperature operating limit) °C -15 -15
    Pdh (declared heating cap) kW 3.47 3.85
    COPd (declared COP)   1.95 2.11
    Power input kW 1.78 1.82
  TBivalent Tbiv (bivalent temperature) °C 2 2
    Pdh (declared heating cap) kW 2.37 2.44
    COPd (declared COP)   4.20 4.18
    Power input kW 0.56 0.58
  B Condition (2°C) Pdh (declared heating cap) kW 2.37 2.44
    COPd (declared COP)   4.20 4.18
    Power input kW 0.56 0.58
  C Condition (7°C) Pdh (declared heating cap) kW 1.61 1.60
    COPd (declared COP)   4.55 4.41
    Power input kW 0.35 0.36
  D Condition (12°C) Pdh (declared heating cap) kW 1.58 1.79
    COPd (declared COP)   5.23 5.32
    Power input kW 0.30 0.34
Power consumption in other than active mode Crankcase heater mode PCK W 0 0
  Off mode POFF W 9 9
  Standby mode Cooling PSB W 10 10
    Heating PSB W 9 9
  Thermostat-off mode PTO Cooling W 13 13
      Heating W 17 17
Cooling Cdc (Degradation cooling)   0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25
Cooling function included Yes Yes
Heating function included Yes Yes
Average climate included Yes Yes
Cold season included No No
Warm season included Yes Yes
Eurovent Sound power level outdoor Cooling Nom. dBA 62 63
  Sound power level indoor Cooling Nom. dBA 60 56
  Piping length Cooling Measuring condition m 5.00 5.00
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data