Specifications Table for FBA-A(9) / AZAS-MY1

FBA100A2VEB / AZAS100M7Y1B FBA125A2VEB / AZAS125M7Y1B FBA140A2VEB / AZAS140M7Y1B
Cooling capacity Nom. kW 9.50 (1) 12.1 (1) 13.4 (1)
Heating capacity Nom. kW 10.8 (2) 13.5 (2) 15.5 (2)
Space cooling Energy efficiency class   A    
  Capacity Pdesign kW 9.50 12.1 13.0
  SEER   5.25 4.85 5.50
  Annual energy consumption kWh/a 633 1,497 1,418
Space heating (Average climate) Energy efficiency class   A    
  Capacity Pdesign kW 6.00 6.00 7.80
  SCOP/A   3.81 3.55 3.85
  Annual energy consumption kWh/a 2,205 2,366 2,836
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data