Specifications Table for FBA-A(9) / ARXM-N9

FBA71A2VEB9 / ARXM71N2V1B9
Cooling capacity Nom. kW 6.80
  Nom. Btu/h 23,200
  Nom. kcal/h 5,847
  Max. kW 6.98
  Max. Btu/h 23,800
  Max. kcal/h 6,002
Heating capacity Nom. kW 7.50
  Nom. Btu/h 25,600
  Nom. kcal/h 6,449
  Max. kW 7.66
  Max. Btu/h 26,100
  Max. kcal/h 6,586
Power input Cooling Nom. kW 1.89
  Heating Nom. kW 2.04
Nominal efficiency EER   3.60
  COP   3.67
  Annual energy consumption kWh 944
  Energy labeling Directive Cooling   A
    Heating   A
Space cooling Capacity Pdesign kW 6.80
  Energy efficiency class   A
  SEER   5.57
  Annual energy consumption kWh/a 427
  A Condition (35°C - 27/19) Pdc kW 6.80
    EERd   3.60
    Power input kW 1.89
  B Condition (30°C - 27/19) Pdc kW 5.01
    EERd   4.66
    Power input kW 1.08
  C Condition (25°C - 27/19) Pdc kW 3.22
    EERd   6.89
    Power input kW 0.47
  D Condition (20°C - 27/19) Pdc kW 1.87
    EERd   7.60
    Power input kW 0.25
Space heating (Average climate) Capacity Pdesign kW 4.50
  Energy efficiency class   A
  SCOP/A   3.81
  SCOPnet/A   3.82
  Pdh Heating capacity at -10° kW 4.50
  Annual energy consumption kWh/a 1,652
  Required back up heating cap at design conditions kW 0.00
  TOL Tol (temperature operating limit) °C -15
    Pdh (declared heating cap) kW 4.03
    COPd (declared COP)   2.00
    Power input kW 2.02
  TBivalent Tbiv (bivalent temperature) °C -10
    Pdh (declared heating cap) kW 4.50
    COPd (declared COP)   2.26
    Power input kW 1.99
  A Condition (-7°C) Pdh (declared heating cap) kW 3.98
    COPd (declared COP)   2.65
    Power input kW 1.50
  B Condition (2°C) Pdh (declared heating cap) kW 2.42
    COPd (declared COP)   4.02
    Power input kW 0.60
  C Condition (7°C) Pdh (declared heating cap) kW 1.56
    COPd (declared COP)   4.30
    Power input kW 0.36
  D Condition (12°C) Pdh (declared heating cap) kW 1.58
    COPd (declared COP)   5.05
    Power input kW 0.31
Space heating (Warm climate) Capacity Pdesignh kW 2.42
  Energy efficiency class   A+
  SCOP   4.23
  SCOPnet   4.30
  Annual energy consumption kWh/a 801
  Required back up heating cap at design conditions kW 0.00
  TOL Tol (temperature operating limit) °C -15
    Pdh (declared heating cap) kW 4.03
    COPd (declared COP)   2.00
    Power input kW 2.02
  TBivalent Tbiv (bivalent temperature) °C 2
    Pdh (declared heating cap) kW 2.42
    COPd (declared COP)   4.02
    Power input kW 0.60
  B Condition (2°C) Pdh (declared heating cap) kW 2.42
    COPd (declared COP)   4.02
    Power input kW 0.60
  C Condition (7°C) Pdh (declared heating cap) kW 1.56
    COPd (declared COP)   4.30
    Power input kW 0.36
  D Condition (12°C) Pdh (declared heating cap) kW 1.58
    COPd (declared COP)   5.05
    Power input kW 0.31
Power consumption in other than active mode Crankcase heater mode PCK W 0
  Off mode POFF W 10
  Standby mode Cooling PSB W 10
    Heating PSB W 9
  Thermostat-off mode PTO Cooling W 13
      Heating W 17
Cooling Cdc (Degradation cooling)   0.25
Heating Cdh (Degradation heating)   0.25
Cooling function included Yes
Heating function included Yes
Average climate included Yes
Cold season included No
Warm season included Yes
Eurovent Sound power level outdoor Cooling Nom. dBA 65
  Sound power level indoor Cooling Nom. dBA 56
  Piping length Cooling Measuring condition m 5
Notes (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.