FAQ100CVEB9 / RZQSG100L8Y1B
Cooling capacity Nom. kW 9.5
Heating capacity Nom. kW 10.8
Power input Cooling Nom. kW 3.16
  Heating Nom. kW 3.17
Nominal efficiency EER   3.01
  COP   3.41
  Annual energy consumption kWh 1,580
  Energy labeling Directive Cooling   B
    Heating   B
Space cooling Energy efficiency class   A+
  Capacity Pdesign kW 9.50
  SEER   5.61
  Annual energy consumption kWh/a 593
  A Condition (35°C - 27/19) Pdc kW 9.50
    EERd   3.01
    Power input kW 3.16
  B Condition (30°C - 27/19) Pdc kW 7.00
    EERd   3.45
    Power input kW 2.03
  C Condition (25°C - 27/19) Pdc kW 4.50
    EERd   7.54
    Power input kW 0.60
  D Condition (20°C - 27/19) Pdc kW 3.87
    EERd   10.42
    Power input kW 0.38
Space heating (Average climate) Energy efficiency class   A+
  Capacity Pdesign kW 6.81
  SCOP/A   4.01
  SCOPnet/A   4.02
  Pdh Heating capacity at -10° kW 6.45
  Annual energy consumption kWh/a 2,378
  Required back up heating cap at design conditions kW 0.36
  TOL Tol (temperature operating limit) °C -15
    Pdh (declared heating cap) kW 7.15
    COPd (declared COP)   2.04
    Power input kW 3.51
  TBivalent Tbiv (bivalent temperature) °C -7
    Pdh (declared heating cap) kW 6.02
    COPd (declared COP)   3.02
    Power input kW 2.00
  A Condition (-7°C) Pdh (declared heating cap) kW 6.02
    COPd (declared COP)   3.02
    Power input kW 2.00
  B Condition (2°C) Pdh (declared heating cap) kW 4.73
    COPd (declared COP)   3.89
    Power input kW 1.22
  C Condition (7°C) Pdh (declared heating cap) kW 2.96
    COPd (declared COP)   5.61
    Power input kW 0.53
  D Condition (12°C) Pdh (declared heating cap) kW 3.37
    COPd (declared COP)   6.63
    Power input kW 0.51
Power consumption in other than active mode Standby mode Cooling PSB W 7.0
    Heating PSB W 7.0
  Crankcase heater mode PCK W 0.0
  Off mode POFF W 0.0
Pto (Thermostat off) W 7.0
Cooling Cdc (Degradation cooling)   0.25
Heating Cdh (Degradation heating)   0.25
Cooling function included Yes
Heating function included Yes
Average climate included Yes
Cold season included No
Warm season included No
Ecolabel logo No
Eurovent Sound power level outdoor Cooling Nom. dBA 69
  Sound power level indoor Cooling Nom. dBA 65
Notes (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load