FAQ100CVEB9 / RZQG71L9V1B FAQ71CVEB9 / RZQG71L9V1B FAQ100CVEB9 / RZQG100L9V1B
Poff (Off mode) W 0.0    
Cooling Psb (Standby mode cooling) W 7.0    
  Cooling-=-Cooling cdc degradation cooling 0.25    
Eurovent Sound power level indoor Cooling Nom. dBA 65 61 65
  Sound power level outdoor Cooling Nom. dBA 64 64 66
Seasonal efficiency (according to EN14825) Cooling Pdesign kW 6.80    
    Annual energy consumption kWh 366    
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class 6.51    
    D Condition (20°C - 27/19) Pdc kW 3.97    
      power input kW 0.33    
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd 12.19    
    C Condition (25°C - 27/19) power input kW 0.42    
      Pdc kW 3.86    
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd 9.26    
    A Condition (35°C - 27/19) power input kW 2.00    
      Pdc kW 6.80    
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd 3.40    
    B Condition (30°C - 27/19) Pdc kW 5.08    
      power input kW 1.18    
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd 4.33    
  Heating (Average climate) Annual energy consumption kWh 2,205    
    Pdh Heating capacity at -10° kW 5.93    
    Pdesign kW 6.33    
    Required back up heating cap at design conditions kW 0.40    
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scopnet a A+    
    TBivalent Pdh (declared heating cap) kW 5.60    
      Power input kW 2.03    
      Tbiv (bivalent temperature) °C -7    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop 2.77    
    C Condition (7°C) Pdh (declared heating cap) kW 2.88    
      Power input kW 0.45    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop 6.45    
    TOL Tol (temperature operating limit) °C -15    
      Pdh (declared heating cap) kW 6.48    
      Power input kW 3.28    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop 1.98    
    A Condition (-7°C) Pdh (declared heating cap) kW 5.60    
      Power input kW 2.03    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop 2.77    
    D Condition (12°C) Pdh (declared heating cap) kW 3.27    
      Power input kW 0.45    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop 7.41    
    B Condition (2°C) Power input kW 1.20    
      Pdh (declared heating cap) kW 4.52    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop 3.77    
Cooling capacity Nom. kW   6.8 9.5
Pck (Crankcase heater mode) W 0.0    
Nominal efficiency Annual energy consumption kWh   1,000 (0.000) 1,315
Heating Psb (Standby mode heating) W 7.0    
  Heating-=-Heating cdh degradation heating 0.25    
Heating capacity Nom. kW   7.5 10.8
Pto (Thermostat off) W 7.0 7.0 9.0
Power input Cooling Nom. kW   2.00 2.63
  Heating Nom. kW   2.03 3.00
Cold season included Yes    
Notes Notes-=-Description EER/COP according to Eurovent 2012, for use outside EU only    
Indoor unit   FAQ71C  
Outdoor unit   RZQG71L9V1  
Nominal efficiency EER     3.40 3.62
  COP     3.70 3.61
  Energy labeling Directive Cooling     A A
    Heating     A A
Space cooling Energy efficiency class     A++ A++
  Capacity Pdesign kW   6.80 9.50
  SEER     6.43 6.11
  Annual energy consumption kWh/a   371 545
  A Condition (35°C - 27/19) Pdc kW   6.80 9.50
    EERd     3.40 3.62
    Power input kW   2.00 2.63
  B Condition (30°C - 27/19) Pdc kW   5.08 7.00
    EERd     4.33 4.20
    Power input kW   1.18 1.67
  C Condition (25°C - 27/19) Pdc kW   3.86 5.40
    EERd     9.26 8.31
    Power input kW   0.42 0.65
  D Condition (20°C - 27/19) Pdc kW   3.97 5.53
    EERd     12.19 10.56
    Power input kW   0.33 0.53
Space heating (Average climate) Energy efficiency class     A+ A+
  Capacity Pdesign kW   6.33 10.20
  SCOP/A     4.02 4.01
  SCOPnet/A     4.03 4.03
  Pdh Heating capacity at -10° kW   5.93 8.8
  Annual energy consumption kWh/a   2,205 3,562
  Required back up heating cap at design conditions kW   0.40 1.40
  TOL Tol (temperature operating limit) °C   -15 -15
    Pdh (declared heating cap) kW   6.48 8.43
    COPd (declared COP)     1.98 2.24
    Power input kW   3.28 3.77
  TBivalent Tbiv (bivalent temperature) °C   -7 -7
    Pdh (declared heating cap) kW   5.60 9.02
    COPd (declared COP)     2.77 3.19
    Power input kW   2.03 2.83
  A Condition (-7°C) Pdh (declared heating cap) kW   5.60 9.02
    COPd (declared COP)     2.77 3.19
    Power input kW   2.03 2.83
  B Condition (2°C) Pdh (declared heating cap) kW   4.52 5.96
    COPd (declared COP)     3.77 3.41
    Power input kW   1.20 1.75
  C Condition (7°C) Pdh (declared heating cap) kW   2.88 4.02
    COPd (declared COP)     6.45 6.07
    Power input kW   0.45 0.67
  D Condition (12°C) Pdh (declared heating cap) kW   3.27 4.58
    COPd (declared COP)     7.41 6.94
    Power input kW   0.45 0.66
Power consumption in other than active mode Standby mode Cooling PSB W   9.1  
    Heating PSB W   9.1  
  Crankcase heater mode PCK W   0.0  
  Off mode POFF W   0.0  
Cooling Cdc (Degradation cooling)     0.25 0.25
Heating Cdh (Degradation heating)     0.25 0.25
Cooling function included   Yes Yes
Heating function included   Yes Yes
Average climate included   Yes Yes
Cold season included   No No
Warm season included   No No
Ecolabel logo   No No
Notes   Annual energy consumption is according to Energy labeling directive 2002/31/EC (1) - EER/COP according to Eurovent 2012, for use outside EU only
    SEER and SCOP are according to EN 14825 (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
Power consumption in other than active mode Standby mode Cooling PSB W     9.0
    Heating PSB W     9.0
  Crankcase heater mode PCK W     0.0
  Off mode POFF W     0.0