Specifications Table for FAQ-C9 / RZQG-L(8)Y1

FAQ100CVEB9 / RZQG71L8Y1B FAQ71CVEB9 / RZQG71L8Y1B FAQ100CVEB9 / RZQG100L8Y1B
Poff (Off mode) W 0.0    
Cooling Psb (Standby mode cooling) W 7.0    
  Cooling-=-Cooling cdc degradation cooling 0.25    
Eurovent Sound power level indoor Cooling Nom. dBA 65    
  Sound power level outdoor Cooling Nom. dBA 64    
Seasonal efficiency (according to EN14825) Cooling Pdesign kW 6.80    
    Annual energy consumption kWh 366    
    Seasonal efficiency (according to EN14825)-=-Cooling-=-Seasonal efficiency according to en14825 cooling energy efficiency class 6.51    
    D Condition (20°C - 27/19) Pdc kW 3.97    
      power input kW 0.33    
      Seasonal efficiency (according to EN14825)-=-Cooling-=-D Condition (20°C - 27/19)-=-Eerd 12.21    
    C Condition (25°C - 27/19) power input kW 0.42    
      Pdc kW 3.86    
      Seasonal efficiency (according to EN14825)-=-Cooling-=-C Condition (25°C - 27/19)-=-Eerd 9.30    
    A Condition (35°C - 27/19) power input kW 2.00    
      Pdc kW 6.80    
      Seasonal efficiency (according to EN14825)-=-Cooling-=-A Condition (35°C - 27/19)-=-Eerd 3.40    
    B Condition (30°C - 27/19) Pdc kW 5.08    
      power input kW 1.19    
      Seasonal efficiency (according to EN14825)-=-Cooling-=-B Condition (30°C - 27/19)-=-Eerd 4.30    
  Heating (Average climate) Annual energy consumption kWh 2,205    
    Pdh Heating capacity at -10° kW 5.93    
    Pdesign kW 6.33    
    Required back up heating cap at design conditions kW 0.40    
    Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-Seasonal efficiency according to en14825 heating average climate scopnet a A+    
    TBivalent Pdh (declared heating cap) kW 5.60    
      Power input kW 2.04    
      Tbiv (bivalent temperature) °C -7    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TBivalent-=-Copd declared cop 2.75    
    C Condition (7°C) Pdh (declared heating cap) kW 2.87    
      Power input kW 0.44    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-C Condition (7°C)-=-Copd declared cop 6.54    
    TOL Tol (temperature operating limit) °C -15    
      Pdh (declared heating cap) kW 6.48    
      Power input kW 3.33    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-TOL-=-Copd declared cop 1.95    
    A Condition (-7°C) Pdh (declared heating cap) kW 5.60    
      Power input kW 2.04    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-A Condition (-7°C)-=-Copd declared cop 2.75    
    D Condition (12°C) Pdh (declared heating cap) kW 3.26    
      Power input kW 0.44    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-D Condition (12°C)-=-Copd declared cop 7.52    
    B Condition (2°C) Power input kW 1.20    
      Pdh (declared heating cap) kW 4.51    
      Seasonal efficiency (according to EN14825)-=-Heating (Average climate)-=-B Condition (2°C)-=-Copd declared cop 3.76    
Cooling capacity Nom. kW   6.8 9.5
Pck (Crankcase heater mode) W 0.0    
Nominal efficiency Annual energy consumption kWh   1,000 1,315
Heating Psb (Standby mode heating) W 7.0    
  Heating-=-Heating cdh degradation heating 0.25    
Heating capacity Nom. kW   7.5 10.8
Pto (Thermostat off) W 7.0    
Cold season included Yes    
Notes Notes-=-Description EER/COP according to Eurovent 2012, for use outside EU only    
Nominal efficiency EER     3.40 3.62
  COP     3.70 3.61
  Energy labeling Directive Cooling     A A
    Heating     A A
Space cooling Energy efficiency class     A++ A++
  Capacity Pdesign kW   6.80 9.50
  SEER     6.43 6.11
  Annual energy consumption kWh/a   371 545
Space heating (Average climate) Energy efficiency class     A+ A+
  Capacity Pdesign kW   6.33 10.20
  SCOP/A     4.02 4.01
  Annual energy consumption kWh/a   2,205 3,562
Notes   (1) - Annual energy consumption is according to Energy labeling directive 2002/31/EC (1) - EER/COP according to Eurovent 2012, for use outside EU only
    (2) - SEER and SCOP are according to EN 14825 (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load