FAQ-B / RZQ-C

Product Features

  • Available as 20 and 25kW
  • Can easily be installed in both new and refurbishment projects
  • Replace existing systems with R-32 technology without needing to replace the piping
  • Vertical auto swing moves the discharge flaps up and down for efficient air and temperature distribution throughout the room
  • Guarantees operation in heating mode down to -15°C
  • The air is comfortably spread up- and downwards thanks to 5 different discharge angles that can be programmed via the remote control
  • Both horizontal flaps and front panel can easily be removed and washed
  • Standard night quiet mode
  • Maintenance operations can be performed easily from the front of the unit
  • Maximum piping length up to 100m
  • Wide range of connectable indoor units
  • Maximum installation height difference up to 30m
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
    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Fan only

    Fan only

    The unit can be used as fan, blowing air without heating or cooling.

  • Vertical auto swing

    Vertical auto swing

    Possibility to select automatic vertical moving of the air discharge flaps for efficient air and temperature distribution throughout the room.
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
  • Drain pump kit

    Drain pump kit

    Facilitates condensation draining from the indoor unit.

  • Twin/triple/double twin application

    Twin/triple/double twin application

    2,3 or 4 indoor units can be connected to only a single outdoor unit even if they have different capacities. All indoor units operate within the same heating or cooling mode from one remote control.