FAA71AUVEB / RZQSG71L3V1B FAA100AUVEB / RZQSG100L9V1B
Indoor unit FAA71AUVEB FAA100AUVEB
Outdoor unit RZQSG71L3V1 RZQSG100L9V1
Cooling capacity Nom. kW 6.80 (1) 9.50 (1)
Heating capacity Nom. kW 7.50 (2) 10.8 (2)
Power input Cooling Nom. kW 2.12 (3) 3.16 (3)
  Heating Nom. kW 2.08 (3) 3.17 (3)
Nominal efficiency EER   3.21 (3) 3.01 (3)
  COP   3.61 (3) 3.41 (3)
  Annual energy consumption kWh 1,059 (0.000) 1,580 (0.000)
  Energy labeling Directive Cooling   A B
    Heating   A B
Space cooling Energy efficiency class   A+ A+
  Capacity Pdesign kW 6.80 9.50
  SEER   6.05 5.61
  Annual energy consumption kWh/a 394 593
  A Condition (35°C - 27/19) Pdc kW 6.80 9.50
    EERd   3.21 3.01
    Power input kW   3.16
  B Condition (30°C - 27/19) Pdc kW 5.01 7.00
    EERd   3.86 3.44
    Power input kW   2.04
  C Condition (25°C - 27/19) Pdc kW 3.65 4.50
    EERd   7.91 7.56
    Power input kW   0.60
  D Condition (20°C - 27/19) Pdc kW 3.81 3.87
    EERd   10.81 10.39
    Power input kW   0.38
Space heating (Average climate) Energy efficiency class   A A+
  Capacity Pdesign kW 6.33 6.81
  SCOP/A   3.90 4.01
  SCOPnet/A   4.02
  Pdh Heating capacity at -10° kW   6
  Annual energy consumption kWh/a 2,155 2,378
  Required back up heating cap at design conditions kW 0.630 0.360
  TOL Tol (temperature operating limit) °C -15 -15
    Pdh (declared heating cap) kW 5.87 7.15
    COPd (declared COP)   1.73 1.79
    Power input kW   4.00
  TBivalent Tbiv (bivalent temperature) °C -7 -7
    Pdh (declared heating cap) kW 5.60 6.02
    COPd (declared COP)   2.44 2.89
    Power input kW   2.09
  A Condition (-7°C) Pdh (declared heating cap) kW 5.60 6.02
    COPd (declared COP)   2.44 2.89
    Power input kW   2.09
  B Condition (2°C) Pdh (declared heating cap) kW 3.46 4.74
    COPd (declared COP)   3.88 3.76
    Power input kW   1.27
  C Condition (7°C) Pdh (declared heating cap) kW 2.86 2.97
    COPd (declared COP)   5.41 6.13
    Power input kW   0.49
  D Condition (12°C) Pdh (declared heating cap) kW 3.25 3.38
    COPd (declared COP)   6.31 7.15
    Power input kW   0.48
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW 0.000 0.000
    Heating PCK kW 0.000 0.000
  Off mode Cooling POFF kW 0.000 0.000
    Heating POFF kW 0.000 0.000
  Standby mode Cooling PSB kW 0.007 0.007
    Heating PSB kW 0.007 0.007
  Thermostat-off mode Cooling PTO kW 0.007 0.007
    Heating PTO kW 0.007 0.007
Cooling Cdc (Degradation cooling)   0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25
Cooling function included Yes Yes
Heating function included Yes Yes
Average climate included Yes Yes
Cold season included No No
Warm season included No No
Ecolabel logo No No
Eurovent Sound power level outdoor Cooling Nom. dBA 65 70
  Sound power level indoor Cooling Nom. dBA 45 65
Notes Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  EER/COP according to Eurovent 2012, for use outside EU only EER/COP according to Eurovent 2012, for use outside EU only