FAA71AUVEB / RZASG71M2V1B FAA100AUVEB / RZASG100M7V1B
Indoor unit FAA71AUVEB FAA100AUVEB
Outdoor unit RZASG71M2V1B RZASG100M7V1B
Cooling capacity Nom. kW 6.80 (1) 9.50 (1)
Heating capacity Nom. kW 7.50 (2) 10.8 (2)
Space cooling Energy efficiency class   A++ A+
  Capacity Pdesign kW 6.80 9.50
  SEER   6.41 5.83
  Annual energy consumption kWh/a 371 570
  A Condition (35°C - 27/19) Pdc kW 6.80 9.50
    EERd   3.40 2.70
    Power input kW 2.00 3.52
  B Condition (30°C - 27/19) Pdc kW 5.02 7.00
    EERd   5.30 4.87
    Power input kW 0.95 1.44
  C Condition (25°C - 27/19) Pdc kW 3.23 4.50
    EERd   7.98 6.85
    Power input kW 0.40 0.66
  D Condition (20°C - 27/19) Pdc kW 2.84 3.00
    EERd   11.17 10.23
    Power input kW 0.25 0.29
Space heating (Average climate) Energy efficiency class   A A
  Capacity Pdesign kW 4.50 6.00
  SCOP/A   3.90 3.85
  SCOPnet/A   3.90 3.85
  Annual energy consumption kWh/a 1,615 2,182
  Required back up heating cap at design conditions kW 0.00 0.00
  TOL Tol (temperature operating limit) °C -10 -10
    Pdh (declared heating cap) kW 4.50 6.00
    COPd (declared COP)   2.16 2.31
    Power input kW 2.08 2.60
  TBivalent Tbiv (bivalent temperature) °C -10 -10
    Pdh (declared heating cap) kW 4.50 6.00
    COPd (declared COP)   2.16 2.31
    Power input kW 2.08 2.60
  A Condition (-7°C) Pdh (declared heating cap) kW 3.98 5.31
    COPd (declared COP)   2.44 2.55
    Power input kW 1.63 2.08
  B Condition (2°C) Pdh (declared heating cap) kW 2.42 3.23
    COPd (declared COP)   3.90 3.68
    Power input kW 0.62 0.88
  C Condition (7°C) Pdh (declared heating cap) kW 2.02 2.12
    COPd (declared COP)   5.26 5.09
    Power input kW 0.38 0.42
  D Condition (12°C) Pdh (declared heating cap) kW 2.39 2.52
    COPd (declared COP)   6.62 6.53
    Power input kW 0.36 0.39
Power consumption in other than active mode Standby mode Cooling PSB W 12 12
    Heating PSB W 12 12
  Crankcase heater mode PCK W 0 0
  Off mode POFF W 12 12
Pto (Thermostat off) W 12, 0 0, 12
Cooling Cdc (Degradation cooling)   0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25
Cooling function included Yes Yes
Heating function included Yes Yes
Average climate included Yes Yes
Cold season included No No
Warm season included No No
Ecolabel logo No No
Notes Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W] (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.