Specifications Table for FAA-A / RZAG-NY1

FAA71AUVEB / RZAG71N7Y1B FAA100AUVEB / RZAG71N7Y1B FAA100AUVEB / RZAG100N7Y1B
Cooling capacity Nom. kW 6.80 (1) 6.80 (1) 9.50 (1)
Heating capacity Nom. kW 7.50 (2) 7.50 (2) 10.8 (2)
Space cooling Energy efficiency class   A++ A++ A++
  Capacity Pdesign kW 6.80 6.80 9.50
  SEER   6.58 6.43 6.42
  Annual energy consumption kWh/a 362 370 518
Space heating (Average climate) Energy efficiency class   A+ A+ A+
  Capacity Pdesign kW 4.70 4.70 7.80
  SCOP/A   4.20 4.10 4.01
  Annual energy consumption kWh/a 1,567 1,605 2,723
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.