FAA100AUVEB / RZAG71M7V1B FAA71AUVEB / RZAG71M7V1B FAA100AUVEB / RZAG100M7V1B
Cooling capacity Nom. kW 6.80 (1) 6.80 (1) 9.50 (1)
Heating capacity Nom. kW 7.50 (2) 7.50 (2) 10.8 (2)
Space cooling Energy efficiency class   A++ A++ A++
  Capacity Pdesign kW 6.80 6.80 9.50
  SEER   6.43 6.58 6.42
  Annual energy consumption kWh/a 370 362 518
  A Condition (35°C - 27/19) Pdc kW 6.80 6.80 9.50
    EERd   3.96 3.62 4.43
    Power input kW 1.72 1.88 2.14
  B Condition (30°C - 27/19) Pdc kW 5.02 5.02 7.00
    EERd   5.54 5.70 4.75
    Power input kW 0.91 0.88 1.47
  C Condition (25°C - 27/19) Pdc kW 3.23 3.37 4.50
    EERd   8.03 8.29 7.70
    Power input kW 0.40 0.41 0.58
  D Condition (20°C - 27/19) Pdc kW 3.03 3.44 4.09
    EERd   9.81 10.65 10.92
    Power input kW 0.31 0.32 0.37
Space heating (Average climate) Energy efficiency class   A+ A+ A+
  Capacity Pdesign kW 4.70 4.70 7.80
  SCOP/A   4.16 4.02 4.01
  SCOPnet/A   4.16 4.02 4.01
  Annual energy consumption kWh/a 1,582 1,637 2,723
  Required back up heating cap at design conditions kW 0.00 0.00 0.00
  TOL Tol (temperature operating limit) °C -10 -10 -10
    Pdh (declared heating cap) kW 4.70 4.70 7.80
    COPd (declared COP)   2.44 2.21 1.84
    Power input kW 1.93 2.13 4.24
  TBivalent Tbiv (bivalent temperature) °C -10 -10 -10
    Pdh (declared heating cap) kW 4.70 4.70 7.80
    COPd (declared COP)   2.44 2.21 1.84
    Power input kW 1.93 2.13 4.24
  A Condition (-7°C) Pdh (declared heating cap) kW 4.16 4.16 6.90
    COPd (declared COP)   2.77 2.56 2.35
    Power input kW 1.50 1.63 2.93
  B Condition (2°C) Pdh (declared heating cap) kW 2.53 2.53 4.20
    COPd (declared COP)   4.26 4.11 4.21
    Power input kW 0.59 0.62 1.00
  C Condition (7°C) Pdh (declared heating cap) kW 2.10 2.08 2.74
    COPd (declared COP)   5.21 5.19 4.98
    Power input kW 0.40 0.40 0.55
  D Condition (12°C) Pdh (declared heating cap) kW 2.48 2.51 3.21
    COPd (declared COP)   6.44 6.39 6.19
    Power input kW 0.38 0.39 0.52
Power consumption in other than active mode Crankcase heater mode Cooling PCK kW 0.00 0.000 0.000
    Heating PCK kW 0.00 0.000 0.000
  Off mode Cooling POFF kW 0.012 0.012 0.012
    Heating POFF kW 0.012 0.012 0.012
  Standby mode Cooling PSB kW 0.012 0.012 0.012
    Heating PSB kW 0.012 0.012 0.012
  Thermostat-off mode Cooling PTO kW 0.00 0.000 0.000
    Heating PTO kW 0.012 0.012 0.012
Cooling Cdc (Degradation cooling)   0.25 0.25 0.25
Heating Cdh (Degradation heating)   0.25 0.25 0.25
Cooling function included Yes Yes Yes
Heating function included Yes Yes Yes
Average climate included Yes Yes Yes
Cold season included No No No
Warm season included No No No
Ecolabel logo No No No
Notes (1) - Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp. 48°CDB [Btu/hr/W] (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
    (3) - See separate drawing for operation range (3) - See separate drawing for operation range
    (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data