Air cooled multi-scroll heat pump, standard efficiency, reduced sound

Bluevolution - EWYT-B-SR

EWYT-B-SR

Product Features

  • First R-32 air cooled heat pump with Scroll compressors in the market
  • Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency
  • MicroTech 4 controller: sophisticated adaptive software logic for stable operating conditions
  • Low operating cost and extended operating life thanks to the careful design aimed to optimize the energy efficiency of the chillers and to improve installation profitability, effectiveness and economical management
  • One or two truly independent refrigerant circuits for outstanding reliability
  • Fan speed modulation to ensure precise airflow control and optimized condensing temperature
  • Possible to set up detailed time bands to reduce fan rotation speed and therefore sound emission
  • Thanks to the Dynamic Condensing Pressure Management, the chiller controller adjusts the condensing pressure set-point to minimize the overall chiller power input

Benefits

  • Scroll compressor

    Scroll compressor

    Scroll compressors consist of two scrolls, one is fixed while the other orbits eccentrically without rotating. Designed for small and medium capacities, they provide constant reliability and high efficiency throughout its service life