Air cooled multi-scroll heat pump, high efficiency, reduced sound

EWYQ-G-XR

EWYQ-G-XR

Product Features

  • Single refrigerant circuit (2 scroll compressors) with single evaporator
  • Compact design
  • Partial and total heat recovery option available
  • Stainless steel plate heat exchanger
  • MicroTech III controller with superior control logic and easy interface

Benefits

  • Scroll compressor

    Scroll compressor

    Scroll compressors consist of two scrolls, one is fixed while the other orbits eccentrically without rotating. Designed for small and medium capacities, they provide constant reliability and high efficiency throughout its service life