Air cooled multi-scroll heat pump, high efficiency, standard sound

EWYQ-F-XS

EWYQ-F-XS

Product Features

  • Class A efficiency in heating mode
  • Extended operation range: ambient temperatures from -10°C up to +46°C in cooling mode and down to -17°C in heating mode
  • 2 truly independent refrigerant circuits
  • Reduced footprint thanks to the V-shaped frame
  • Reliable and efficient scroll compressors with high EER values
  • Inverter fans management for enhanced part load efficiencies
  • Chiller series design entirely based on new European directives (EN14511, EN14825)
  • Top serviceability level thanks to reduced weight, compact footprint and optimized components accessibility
  • The unit can be equipped with a hydraulic module optimizing installation time, space and cost
  • Wide range of available options and accessories
  • MicroTech III controller with superior control logic and easy interface
  • Nordic kit option to improve the chiller working conditions in heating mode

Benefits

  • Scroll compressor

    Scroll compressor

    Scroll compressors consist of two scrolls, one is fixed while the other orbits eccentrically without rotating. Designed for small and medium capacities, they provide constant reliability and high efficiency throughout its service life