Air cooled scroll inverter heat pump

EWYQ-BAWN

EWYQ-BAWN

Product Features

  • Inverter chiller
  • High efficiency with leader-of-class ESEER
  • Minimal starting currents and short payback times
  • Daikin scroll compressor
  • Large operation range (ambient temperature up to 43°C)
  • No buffertank required for standard applications
  • Digital remote controller

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Scroll compressor

    Scroll compressor

    Scroll compressors consist of two scrolls, one is fixed while the other orbits eccentrically without rotating. Designed for small and medium capacities, they provide constant reliability and high efficiency throughout its service life