|
EWYQ005ADVP |
EWYQ006ADVP |
EWYQ007ADVP |
Cooling capacity |
Nom. |
kW |
5.28 (1) |
6.08 (1) |
7.18 (1) |
Heating capacity |
Nom. |
kW |
6.02 (2), 5.57 (3) |
6.72 (2), 6.27 (3) |
8.18 (2), 7.67 (3) |
Capacity control |
Method |
|
Inverter controlled |
Inverter controlled |
Inverter controlled |
Power input |
Cooling |
Nom. |
kW |
1.94 (1) |
2.40 (1) |
3.00 (1) |
|
Heating |
Nom. |
kW |
1.65 (2), 2.02 (3) |
1.89 (2), 2.29 (3) |
2.41 (2), 2.88 (3) |
EER |
2.72 (1) |
2.53 (1) |
2.39 (1) |
COP |
3.65 (2), 2.76 (3) |
3.58 (2), 2.74 (3) |
3.39 (2), 2.66 (3) |
Dimensions |
Unit |
Depth |
Mm |
360 |
360 |
360 |
|
|
Height |
Mm |
805 |
805 |
805 |
|
|
Width |
Mm |
1,190 |
1,190 |
1,190 |
Weight |
Operation weight |
kg |
104 |
104 |
104 |
|
Unit |
kg |
100 |
100 |
100 |
Water heat exchanger |
Type |
|
Brazed plate |
Brazed plate |
Brazed plate |
|
Minimum water volume in the system |
l |
10 |
10 |
10 |
|
Water flow rate |
Min. |
l/min |
12 |
12 |
12 |
Air heat exchanger |
Type |
|
Tube type |
Tube type |
Tube type |
Hydraulic components |
Expansion vessel |
Volume |
l |
6 |
6 |
6 |
Compressor |
Quantity |
|
1 |
1 |
1 |
|
Type |
|
Hermetically sealed swing compressor |
Hermetically sealed swing compressor |
Hermetically sealed swing compressor |
|
Starting method |
|
Inverter driven |
Inverter driven |
Inverter driven |
Sound power level |
Cooling |
Nom. |
dBA |
62.0 |
62.0 |
63.0 |
Sound pressure level |
Cooling |
Nom. |
dBA |
50 (5) |
50 (5) |
50 (5) |
|
Heating |
Nom. |
dBA |
50 (5) |
50 (5) |
50 (5) |
Refrigerant |
Type |
|
R-410A |
R-410A |
R-410A |
|
GWP |
|
2,087.5 |
2,087.5 |
2,087.5 |
|
Circuits |
Quantity |
|
1.00 |
1.00 |
1.00 |
|
Control |
|
Inverter |
Inverter |
Inverter |
Charge |
Per circuit |
kg |
1.70 |
1.70 |
1.70 |
|
Per circuit |
TCO2Eq |
3.55 |
3.55 |
3.55 |
Piping connections |
Water heat exchanger drain |
|
5/16 SAE flare |
5/16 SAE flare |
5/16 SAE flare |
Water circuit |
Piping connections diameter |
inch |
1" MBSP |
1" MBSP |
1" MBSP |
Power supply |
Name |
|
V3 |
V3 |
V3 |
|
Phase |
|
1~ |
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
50 |
|
Voltage |
V |
230 |
230 |
230 |
Notes |
(1) - Tamb 35°C - LWE 7°C (DT=5°C) |
(1) - Tamb 35°C - LWE 7°C (DT=5°C) |
(1) - Tamb 35°C - LWE 7°C (DT=5°C) |
|
(2) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(2) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
(2) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) |
|
(3) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(3) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
(3) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) |
|
(4) - Including piping + PHE; excluding expansion vessel |
(4) - Including piping + PHE; excluding expansion vessel |
(4) - Including piping + PHE; excluding expansion vessel |
|
(5) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. |
(5) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. |
(5) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. |
|
(6) - Contains fluorinated greenhouse gases |
(6) - Contains fluorinated greenhouse gases |
(6) - Contains fluorinated greenhouse gases |