Air cooled mini inverter heat pump

EWYQ-ADVP

EWYQ-ADVP

Product Features

  • Inverter technology to ensure low sound values and leader-of-class ESEER
  • Wide operating range
  • Easy 'plug and play' installation
  • Single phase power supply and low starting currents make the unit ideal for residential applications
  • Built-in hydronic module: no buffer tank required and a standard pump and main switch are included

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Swing compressor

    Swing compressor

    Swing type compressors have a unified vane and roller with fewer moving parts producing low vibration and friction, achieve higher reliability and efficiency compared to conventionally rotary compressors