Specifications Table for EWYQ-ACW1

EWYQ009ACW1 EWYQ011ACW1 EWYQ013ACW1
Cooling capacity Nom. kW 12.9 (1), 9.10 (2) 15.7 (1), 11.1 (2) 17.0 (1), 13.3 (2)
Heating capacity Nom. kW 10.90 (2), 11.20 (1) 13.2 (1), 12.4 (2) 14.8 (1), 13.9 (2)
Capacity control Method   Inverter controlled Inverter controlled Inverter controlled
Power input Cooling Nom. kW 3.05 (2), 3.08 (1) 4.13 (1), 3.90 (2) 5.18 (2), 5.52 (1)
  Heating Nom. kW 2.69 (1), 3.31 (2) 3.07 (1), 3.78 (2) 3.47 (1), 4.27 (2)
EER 2.99 (2), 4.19 (1) 3.79 (1), 2.85 (2) 2.57 (2), 3.08 (1)
COP 3.28 (2), 4.17 (1) 3.27 (2), 4.31 (1) 3.25 (2), 4.28 (1)
ESEER 4.43 4.44 4.36
Dimensions Unit Depth mm 382 382 382
    Height mm 1,435 1,435 1,435
    Width mm 1,420 1,420 1,420
Weight Unit kg 180 180 180
Water heat exchanger Type   Brazed plate Brazed plate Brazed plate
  Water flow rate Min. l/min 16 16 16
  Water volume l 1.01 1.01 1.01
Air heat exchanger Type   Hi-XSS (8) Hi-XSS (8) Hi-XSS (8)
Hydraulic components Expansion vessel Volume l 10 10 10
Fan motor Speed Cooling Nom. rpm 780 780 780
    Heating Nom. rpm 760 760 760
Compressor Quantity   1 1 1
  Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor
  Starting method   Inverter driven Inverter driven Inverter driven
Operation range Air side Cooling Max. °CDB 46 46 46
      Min. °CDB 10 10 10
    Heating Max. °CDB 35 35 35
      Min. °CDB -15 -15 -15
  Water side Cooling Max. °CDB 20 20 20
      Min. °CDB 5 5 5
    Heating Max. °CDB 50 (5) 50 (5) 50 (5)
      Min. °CDB 30 (5) 30 (5) 30 (5)
Sound power level Cooling Nom. dBA 64.0 (3) 64.0 (3) 66.0 (3)
  Heating Nom. dBA 60 (4) 60 (4) 60 (4)
Sound pressure level Cooling Nom. dBA 50 (3) 50 (3) 50 (3)
  Heating Nom. dBA 50 (3) 50 (3) 50 (3)
  Night quiet mode Cooling dBA 45 45 46
    Heating dBA 42 42 43
Refrigerant Type   R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5
  Circuits Quantity   1 1 1
  Control   Electronic expansion valve Electronic expansion valve Electronic expansion valve
Charge Per circuit kg 2.95 2.95 2.95
  Per circuit TCO2Eq 6.16 6.16 6.16
Water circuit Air purge valve   Yes Yes Yes
  Drain valve / fill valve   Yes Yes Yes
  Manometer   Yes Yes Yes
  Minimum water volume in the system l 20 (6) 20 (6) 20 (6)
  Piping inch 5/4" 5/4" 5/4"
  Piping connections diameter inch G 5/4" (female) G 5/4" (female) G 5/4" (female)
  Safety valve bar 3 3 3
  Shut off valve   Yes Yes Yes
  Total water volume l 4.00 (6) 4.00 (6) 4.00 (6)
Space heating Average climate water outlet 35°C General SCOP   3.22 3.41 3.30
      Seasonal space heating eff. class   A+ A+ A+
Power supply Name   W1 W1 W1
  Phase   3N~ 3N~ 3N~
  Frequency Hz 50 50 50
  Voltage V 400 400 400
Compressor Starting method   Inverter driven Inverter driven Inverter driven
  Crankcase heater W 33 33 33
Notes (1) - Underfloor program: cooling Ta 35°C - LWE 18°C (Dt: 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (Dt: 5°C) (1) - Underfloor program: cooling Ta 35°C - LWE 18°C (Dt: 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (Dt: 5°C) (1) - Underfloor program: cooling Ta 35°C - LWE 18°C (Dt: 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (Dt: 5°C)
  (2) - Fan coil program: cooling Ta 35°C - LWE 7°C ( Dt: 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( Dt: 5°C ) (2) - Fan coil program: cooling Ta 35°C - LWE 7°C ( Dt: 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( Dt: 5°C ) (2) - Fan coil program: cooling Ta 35°C - LWE 7°C ( Dt: 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( Dt: 5°C )
  (3) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C) (3) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C) (3) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C)
  (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  (5) - Including piping + PHE; excluding expansion vessel (5) - Including piping + PHE; excluding expansion vessel (5) - Including piping + PHE; excluding expansion vessel
  (6) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info. (6) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info. (6) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info.
  (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases