EWYQ009ACV3 EWYQ010ACV3 EWYQ011ACV3
Cooling capacity Nom. kW 12.2 (1), 8.60 (2) 13.6 (1), 9.60 (2) 11.1 (2), 15.7 (1)
Heating capacity Nom. kW 9.90 (2), 10.2 (1) 11.7 (1), 11.4 (2) 13.8 (1), 12.9 (2)
Capacity control Method   Inverter controlled Inverter controlled Inverter controlled
Power input Cooling Nom. kW 2.83 (2), 2.85 (1) 3.28 (2), 3.41 (1) 3.90 (2), 4.13 (1)
  Heating Nom. kW 2.43 (1), 2.99 (2) 2.81 (1), 3.46 (2) 3.20 (1), 3.94 (2)
EER 3.05 (2), 4.27 (1) 2.93 (2), 4.00 (1) 2.85 (2), 3.79 (1)
COP 3.30 (2), 4.19 (1) 3.29 (2), 4.17 (1) 3.27 (2), 4.30 (1)
ESEER 4.31 4.30 4.33
Dimensions Packed unit Depth mm 430 430 430
    Height mm 1,574 1,574 1,574
    Width mm 1,500 1,500 1,500
  Unit Depth mm 382 382 382
    Height mm 1,435 1,435 1,435
    Width mm 1,420 1,420 1,420
Weight Packed unit kg 200 200 200
  Unit kg 180 180 180
Packing Material   PP (Straps), Wood, EPS, Carton PP (Straps), Wood, EPS, Carton PP (Straps), Wood, EPS, Carton
  Weight kg 20.0 20.0 20.0
Casing Colour   Ivory white Ivory white Ivory white
  Material   Painted galvanized steel plate Painted galvanized steel plate Painted galvanized steel plate
Water heat exchanger Quantity   1 1 1
  Type   Brazed plate Brazed plate Brazed plate
  Water flow rate Min. l/min 16 16 16
    Max. l/min 58 58 58
    Heating Nom. l/min 28.3 (4) 32.6 (4) 36.9 (4)
  Water volume l 1.01 1.01 1.01
  Insulation material   Foamed synthetic elastomer Foamed synthetic elastomer Foamed synthetic elastomer
Air heat exchanger Type   Hi-XSS (8) Hi-XSS (8) Hi-XSS (8)
  Empty tubeplate hole   0 0 0
  Face area 1.131 1.131 1.131
  Fin Treatment   Anti-corrosion treatment (PE) Anti-corrosion treatment (PE) Anti-corrosion treatment (PE)
    Type   WF fin WF fin WF fin
  Fin pitch mm 1,4 1,4 1,4
  Length mm 857 857 857
  Passes Quantity   5 5 5
  Rows Quantity   2 2 2
  Stages Quantity   60 60 60
Pump Standard Nominal ESP unit Cooling kPa 60.5 57.8 53.2
    Heating kPa 57.1 52.5 47.3
  Nr of speeds   2 2 2
  Model   STRATOS PARA 25/1-8 STRATOS PARA 25/1-8 STRATOS PARA 25/1-8
  Power input W 210 210 210
  Type   Water cooled Water cooled Water cooled
Hydraulic components Expansion vessel Max. water pressure bar 3 3 3
    Pre pressure bar 1 1 1
    Volume l 10 10 10
  Water filter Diameter perforations mm 1 1 1
    Material   Brass Brass Brass
Fan Quantity   2 2 2
  Type   Propeller fan Propeller fan Propeller fan
  Air flow rate Cooling Nom. m³/min 96.0 100 97.0
    Heating Nom. m³/min 90.0 90.0 90.0
  Discharge direction   Horizontal Horizontal Horizontal
Fan motor Drive   Direct drive Direct drive Direct drive
  Model   Brushless DC motor Brushless DC motor Brushless DC motor
  Output W 70 70 70
  Quantity   2 2 2
  Speed Cooling Nom. rpm 780 780 780
    Heating Nom. rpm 760 760 760
    Steps   8 8 8
Refrigerant oil Type   Daphne FVC68D Daphne FVC68D Daphne FVC68D
  Charged volume l 1.00 1.00 1.00
Compressor Quantity   1 1 1
  Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor
  Model   JT100G-VD JT100G-VD JT100G-VD
  Motor (INV) Crankcase heater W 33.0 33.0 33.0
  Output W 2,200 2,200 2,200
  Starting method   Inverter driven Inverter driven Inverter driven
Operation range Air side Cooling Max. °CDB 46 46 46
      Min. °CDB 10 10 10
    Heating Max. °CDB 35 35 35
      Min. °CDB -15 -15 -15
  Water side Cooling Max. °CDB 20 20 20
      Min. °CDB 5 5 5
    Heating Max. °CDB 50 (5) 50 (5) 50 (5)
      Min. °CDB 30 (5) 30 (5) 30 (5)
Sound power level Cooling Nom. dBA 64.0 (3) 64.0 (3) 64.0 (3)
  Heating Nom. dBA 60 (2) 64 (4) 60 (4)
Sound pressure level Cooling Nom. dBA 50 (3) 50 (3) 50 (3)
  Heating Nom. dBA 50 (3) 50 (3) 50 (3)
  Night quiet mode Cooling dBA 45 45 45
    Heating dBA 42 42 42
Refrigerant Type   R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5
  Circuits Quantity   1 1 1
  Control   Electronic expansion valve Electronic expansion valve Electronic expansion valve
Charge Per circuit kg 2.95 2.95 2.95
  Per circuit TCO2Eq 6.16 6.16 6.16
Water circuit Air purge valve   Yes Yes Yes
  Drain valve / fill valve   Yes Yes Yes
  Manometer   Yes Yes Yes
  Minimum water volume in the system l 20 (6) 20 (6) 20 (6)
  Piping inch 5/4" 5/4" 5/4"
  Piping connections diameter inch G 5/4" (female) G 5/4" (female) G 5/4" (female)
  Safety valve bar 3 3 3
  Shut off valve   Yes Yes Yes
  Total water volume l 4.00 (5) 4.00 (5) 4.00 (5)
Defrost control Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature
Defrost method Pressure equalising Pressure equalising Pressure equalising
Safety devices Item 01   High pressure switch High pressure switch High pressure switch
    02   Fan motor thermal protection Fan motor thermal protection Fan motor thermal protection
    03   Fuse Fuse Fuse
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark   Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V.
  Product description Air-to-water heat pump   Yes Yes Yes
    Brine-to-water heat pump   No No No
    Heat pump combination heater   No No No
    Low-temperature heat pump   Yes Yes Yes
    Supplementary heater integrated   Yes Yes Yes
    Water-to-water heat pump   No No No
LW(A) Sound power level (according to EN14825) dB(A) 64.0 64.0 64.0
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825
Space heating general Air to water unit Rated airflow (outdoor) m³/h 5,400 5,400 5,400
  Other Capacity control   Inverter Inverter Inverter
    Cdh (Degradation heating)   1.00 1.00 1.00
    Pck (Crankcase heater mode) kW 0.050 0.050 0.050
    Poff (Off mode) kW 0.049 0.049 0.049
    Psb (Standby mode) kW 0.049 0.049 0.049
    Pto (Thermostat off) kW 0.186 0.186 0.186
  Integrated supplementary heater NOx emission mg/kWh 0.00 0.00 0.00
    Psup kW 0.00 0.00 0.00
    Type of energy input   Electrical Electrical Electrical
Space heating Average climate water outlet 35°C General Annual energy consumption kWh 6,140 6,810 7,920
      Ƞs (Seasonal space heating efficiency) % 126 131 134
      Prated at -10°C kW 10.2 11.7 13.8
      Qhe Annual energy consumption (GCV) Gj 22.1 24.5 28.5
      SCOP   3.22 3.34 3.41
      Seasonal space heating eff. class   A+ A+ A+
    A Condition (-7°CDB/-8°CWB) COPd   2.83 2.89 2.88
      Pdh kW 6.80 8.00 9.60
      PERd % 113 116 115
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   3.74 3.84 3.64
      Pdh kW 5.50 6.50 7.60
      PERd % 150 154 146
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   4.44 4.49 4.65
      Pdh kW 4.60 4.60 4.90
      PERd % 178 180 186
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   5.31 5.59 5.76
      Pdh kW 5.30 5.30 5.20
      PERd % 212 224 230
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 4.00 4.50 4.90
    Tbiv (bivalent temperature) COPd   3.11 3.11 3.21
      Pdh kW 6.90 7.70 9.60
      PERd % 124 124 128
      Tbiv °C -2.00 -2.00 -2.00
    Tol (temperature operating limit) COPd   2.49 2.55 2.57
      Pdh kW 6.20 7.30 8.90
      PERd % 99.6 102 103
      TOL °C -10.0 -10.0 -10.0
      WTOL °C 35.0 35.0 35.0
  Cold climate water outlet 35°C General Annual energy consumption kWh 7,660 8,730 9,700
      Ƞs (Seasonal space heating efficiency) % 108 108 113
      Prated at -22°C kW 9.00 10.1 11.7
      Qhe Annual energy consumption (GCV) Gj 27.6 31.4 34.9
  Warm climate water outlet 35°C General Annual energy consumption kWh 2,230 2,460 2,660
      Ƞs (Seasonal space heating efficiency) % 137 147 156
      Prated at 2°C kW 7.30 8.50 9.50
      Qhe Annual energy consumption (GCV) Gj 8.03 8.85 9.57
Power supply Name   V3 V3 V3
  Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 230 230 230
  Voltage range Min. % -10 -10 -10
    Max. % 10 10 10
Unit Minimum Ssc value   Equipment complying with EN/IEC 61000-3-12 Equipment complying with EN/IEC 61000-3-12 Equipment complying with EN/IEC 61000-3-12
  Recommended fuses A 32 32 32
Compressor Starting method   Inverter driven Inverter driven Inverter driven
  Crankcase heater W 33 33 33
Wiring connections General   See installation manual See installation manual See installation manual
Notes (1) - Underfloor program: cooling Ta 35°C - LWE 18°C (Dt: 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (Dt: 5°C) (1) - Underfloor program: cooling Ta 35°C - LWE 18°C (Dt: 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (Dt: 5°C) (1) - Underfloor program: cooling Ta 35°C - LWE 18°C (Dt: 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (Dt: 5°C)
  (2) - Fan coil program: cooling Ta 35°C - LWE 7°C ( Dt: 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( Dt: 5°C ) (2) - Fan coil program: cooling Ta 35°C - LWE 7°C ( Dt: 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( Dt: 5°C ) (2) - Fan coil program: cooling Ta 35°C - LWE 7°C ( Dt: 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( Dt: 5°C )
  (3) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C) (3) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C) (3) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C)
  (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  (5) - Including piping + PHE; excluding expansion vessel (5) - Including piping + PHE; excluding expansion vessel (5) - Including piping + PHE; excluding expansion vessel
  (6) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info. (6) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info. (6) - Excluding water volume in the unit. In most applications this minimum water volume will have a satisfying result. In critical processes or in rooms with a high heat load though, extra water volume might be required. Refer to operation range for more info.
  (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases