Specifications Table for EWYD-BZSS

EWYD250BZSS EWYD270BZSS EWYD290BZSS EWYD320BZSS EWYD340BZSS EWYD370BZSS EWYD380BZSS EWYD410BZSS EWYD440BZSS EWYD460BZSS EWYD510BZSS EWYD520BZSS EWYD580BZSS
Cooling capacity Nom. kW 253 (1) 272 (1) 291 (1) 323 (1) 337 (1) 363 (1) 380 (1) 411 (1) 433 (1) 455 (1) 502 (1) 519 (1) 580 (1)
Heating capacity Nom. kW 271 (2) 298 (2) 325 (2) 334 (2) 350 (2) 380 (2) 412 (2) 445 (2) 465 (2) 477 (2) 533 (2) 561 (2) 618 (2)
Capacity control Method   Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless
  Minimum capacity % 13.0 13.0 13.0 13.0 13.0 13.0 13.0 13.0 13.0 9.0 9.0 9.0 9.0
Power input Cooling Nom. kW 91.3 (1) 101 (1) 110 (1) 117 (1) 125 (1) 135 (1) 144 (1) 154 (1) 165 (1) 163 (1) 182 (1) 189 (1) 218 (1)
  Heating Nom. kW 91.4 (2) 100 (2) 108 (2) 118 (2) 126 (2) 133 (2) 143 (2) 157 (2) 167 (2) 165 (2) 178 (2) 186 (2) 208 (2)
EER 2.77 (1) 2.70 (1) 2.65 (1) 2.75 (1) 2.69 (1) 2.68 (1) 2.63 (1) 2.66 (1) 2.62 (1) 2.79 (1) 2.76 (1) 2.74 (1) 2.67 (1)
COP 2.96 (2) 2.97 (2) 3.00 (2) 2.82 (2) 2.78 (2) 2.85 (2) 2.88 (2) 2.83 (2) 2.79 (2) 2.88 (2) 2.99 (2) 3.01 (2) 2.97 (2)
ESEER 3.93 3.92 3.89 3.95 3.89 3.90 3.82 3.91 3.89 4.18 4.01 4.01 3.93
IPLV 4.58 4.62 4.62 4.75 4.64 4.71 4.67 4.73 4.69 4.85 4.89 4.85 4.78
SCOP 2.60 2.62 2.66 2.48 2.48 2.49 2.52 2.47 2.47 2.55 2.64 2.66 2.62
Dimensions Unit Depth mm 3,547 3,547 3,547 4,428 4,428 4,428 4,428 5,329 5,329 6,659 6,659 6,659 6,659
    Height mm 2,335 2,335 2,335 2,335 2,335 2,335 2,335 2,335 2,335 2,280 2,280 2,280 2,280
    Width mm 2,254 2,254 2,254 2,254 2,254 2,254 2,254 2,254 2,254 2,254 2,254 2,254 2,254
Weight Operation weight kg 3,550 3,595 3,640 4,010 4,010 4,068 4,138 4,518 4,518 5,255 5,724 5,964 5,953
  Unit kg 3,410 3,455 3,500 3,870 3,870 3,940 4,010 4,390 4,390 5,015 5,495 5,735 5,735
Casing Colour   Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white
  Material   Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet
Water heat exchanger Type   Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube
  Water flow rate Cooling Nom. l/s 12.1 13.0 13.9 15.5 16.2 17.4 18.2 19.7 20.8 21.8 24.1 24.9 27.8
    Heating Nom. l/s 13.1 14.4 15.7 16.1 16.9 18.3 19.8 21.4 22.4 23.0 25.6 27.0 29.7
  Water pressure drop Cooling Nom. kPa 40 46 44 50 55 60 65 74 80 47 85 91 61
    Heating Nom. kPa 30 35 52 37 40 45 51 59 64 42 63 69 59
  Water volume l 138 138 138 133 133 128 128 128 128 240 229 229 218
  Insulation material   Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell
Air heat exchanger Type   High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler
Fan Quantity   6 6 6 8 8 8 8 10 10 12 12 12 12
  Type   Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller
  Air flow rate Nom. l/s 31,729 31,422 31,115 42,306 42,306 42,337 41,487 52,882 52,882 63,458 62,640 61,652 62,231
  Diameter mm 800 800 800 800 800 800 800 800 800 800 800 800 800
  Speed rpm 900 900 900 900 900 900 900 900 900 900 900 900 900
Fan motor Drive   DOL DOL DOL DOL DOL DOL DOL DOL DOL DOL DOL DOL DOL
  Input Heating W 10,500 10,500 10,500 14,000 14,000 14,000 14,000 1,750 1,750 21,000 21,000 21,000 21,000
Compressor Quantity   2 2 2 2 2 2 2 2 2 3 3 3 3
  Type   Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor
  Oil Charged volume l 26 26 26 26 26 26 26 26 26 39 39 39 39
Operation range Air side Cooling Max. °CDB 45 45 45 45 45 45 45 45 45 45 45 45 45
      Min. °CDB -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
    Heating Max. °CDB 20 20 20 20 20 20 20 20 20 20 20 20 20
      Min. °CDB -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
  Water side Cooling Max. °CDB 15 15 15 15 15 15 15 15 15 15 15 15 15
      Min. °CDB -8 -8 -8 -8 -8 -8 -8 -8 -8 -8 -8 -8 -8
    Heating Max. °CDB 55 55 55 55 55 55 55 55 55 55 55 55 55
      Min. °CDB 35 35 35 35 35 35 35 35 35 35 35 35 35
Sound power level Cooling Nom. dBA 101 101 101 101 101 101 101 102 102 104 104 104 104
Sound pressure level Cooling Nom. dBA 82 (4) 82 (4) 82 (4) 82 (4) 82 (4) 82 (4) 82 (4) 83 (4) 83 (4) 84 (4) 84 (4) 84 (4) 84 (4)
Refrigerant Type   R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430
  Circuits Quantity   2 2 2 2 2 2 2 2 2 3 3 3 3
Charge Per circuit kg 43.0 44.0 43.0 46.0 46.5 46.5 47.0 50.0 50.0 47.0 47.0 47.0 49.0
  Per circuit TCO2Eq 61.5 62.9 61.5 65.8 66.5 66.5 67.2 71.5 71.5 67.2 67.2 67.2 70.1
Piping connections Evaporator water inlet/outlet (OD)   139.7mm 139.7mm 139.7mm 139.7mm 139.7mm 139.7mm 139.7mm 139.7mm 139.7mm 219.1mm 219.1mm 219.1mm 219.1mm
General Supplier/Manufacturer details Name and address   Daikin Applied Europe - Via Piani di S.Maria 72, 00040 Ariccia (Roma), Italy Daikin Applied Europe - Via Piani di S.Maria 72, 00040 Ariccia (Roma), Italy Daikin Applied Europe - Via Piani di S.Maria 72, 00040 Ariccia (Roma), Italy Daikin Applied Europe - Via Piani di S.Maria 72, 00040 Ariccia (Roma), Italy Daikin Applied Europe - Via Piani di S.Maria 72, 00040 Ariccia (Roma), Italy Daikin Applied Europe - Via Piani di S.Maria 72, 00040 Ariccia (Roma), Italy              
    Name or trademark   Daikin Applied Europe Daikin Applied Europe Daikin Applied Europe Daikin Applied Europe Daikin Applied Europe Daikin Applied Europe              
  Product description Air-to-water heat pump   Yes Yes Yes Yes Yes Yes              
    Brine-to-water heat pump   No No No No No No              
    Heat pump combination heater   No No No No No No              
    Low-temperature heat pump   No No No No No No              
    Supplementary heater integrated   No No No No No No              
    Water-to-water heat pump   No No No No No No              
LW(A) Sound power level (according to EN14825) dB(A) 101 101 101 101 101 101              
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825              
Space heating general Other Cdh (Degradation heating)   0.9 0.9 0.9 0.9 0.9 0.9              
Space heating Average climate water outlet 35°C General Annual energy consumption kWh 179,595 198,150 228,650 175,211 182,022 200,836              
      Ƞs (Seasonal space heating efficiency) % 125 125 125 125 125 125              
      Prated at -10°C kW 279 308 354 272 283 312              
      SCOP   3.21 3.21 3.20 3.20 3.21 3.21              
    A Condition (-7°CDB/-8°CWB) COPd   2.30 2.31 2.32 2.32 2.31 2.32              
      Pdh kW 222.2 244.8 266.5 239.2 248.8 274.4              
      PERd % 100.0 100.0 100.0 84.0 84.0 84.0              
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   0.9 0.9 0.9 0.9 0.9 0.9              
      COPd   3.09 3.07 3.06 3.07 3.10 3.08              
      Pdh kW 150.7 166.1 191.3 158.2 164.5 181.5              
      PERd % 61.0 61.0 65.0 45.0 45.0 45.0              
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.9 0.9 0.9 0.9 0.9 0.9              
      COPd   4.07 4.08 4.15 4.03 3.99 4.00              
      Pdh kW 98.0 108.0 124.4 95.8 99.6 109.8              
      PERd % 38.0 38.0 40.0 26.0 26.0 27.0              
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.9 0.9 0.9 0.9 0.9 0.9              
      COPd   4.39 4.52 4.59 4.15 4.18 4.22              
      Pdh kW 42.1 46.4 53.5 41.2 42.9 47.2              
      PERd % 11.0 11.0 11.0 6.5 6.4 6.6              
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 49.7 55.4 80.3 8.5 8.8 9.7              
    Tbiv (bivalent temperature) COPd   2.48 2.48 2.57 2.20 2.14 2.17              
      Pdh kW 225.3 248.4 272.5 261.3 271.7 299.7              
      PERd % 100.0 100.0 100.0 100.0 100.0 100.0              
      Tbiv °C -5 -5 -4 -9 -9 -9              
    Tol (temperature operating limit) COPd   2.20 2.21 2.22 2.17 2.12 2.14              
      Pdh kW 229.3 252.1 273.9 263.2 273.8 302.0              
      PERd % 100.0 100.0 100.0 100.0 100.0 100.0              
      TOL °C -10 -10 -10 -10 -10 -10              
      WTOL °C 50 50 50 50 50 50              
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400 400
  Voltage range Min. % -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
    Max. % 10 10 10 10 10 10 10 10 10 10 10 10 10
Unit Starting current Max A 150 150 150 181 204 204 204 224 238 245 300 323 323
  Running current Cooling Nom. A 137 150 164 176 188 202 214 229 244 246 270 281 322
    Max A 211 211 212 254 288 288 288 316 336 329 398 432 432
  Max unit current for wires sizing A 211 211 212 254 288 288 288 316 336 329 398 432 432
Fans Nominal running current (RLA) A 24 24 24 32 32 32 32 40 40 48 48 48 48
Compressor Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400 400
  Voltage range Min. % -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
    Max. % 10 10 10 10 10 10 10 10 10 10 10 10 10
  Maximum running current A 94 94 94 94 128 128 128 128 148 94 128 128 128
  Starting method   VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven
Compressor 2 Maximum running current A 94 94 94 128 128 128 128 148 148 94 128 128 128
Compressor 3 Maximum running current A                   94 94 128 128
Notes Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation.
  Heating: air exchanger 7.0 - 90%°C; water exchanger 50.0/45.0, unit at full load operation. Heating: air exchanger 7.0 - 90%°C; water exchanger 50.0/45.0, unit at full load operation. Heating: air exchanger 7.0 - 90%°C; water exchanger 50.0/45.0, unit at full load operation. Heating: air exchanger 7.0 - 90%°C; water exchanger 50.0/45.0, unit at full load operation. Heating: air exchanger 7.0 - 90%°C; water exchanger 50.0/45.0, unit at full load operation. Heating: air exchanger 7.0 - 90%°C; water exchanger 50.0/45.0, unit at full load operation. Heating: air exchanger 7.0 - 90%°C; water exchanger 50.0/45.0, unit at full load operation. Heating: air exchanger 7.0 - 90%°C; water exchanger 50.0/45.0, unit at full load operation. Heating: air exchanger 7.0 - 90%°C; water exchanger 50.0/45.0, unit at full load operation. Heating: air exchanger 7.0 - 90%°C; water exchanger 50.0/45.0, unit at full load operation. Heating: air exchanger 7.0 - 90%°C; water exchanger 50.0/45.0, unit at full load operation. Heating: air exchanger 7.0 - 90%°C; water exchanger 50.0/45.0, unit at full load operation. Heating: air exchanger 7.0 - 90%°C; water exchanger 50.0/45.0, unit at full load operation.
  SCOP is based on the following conditions: Tbivalent +2°C, Tdesign -10°C, Average ambient conditions, Ref. EN14825. SCOP is based on the following conditions: Tbivalent +2°C, Tdesign -10°C, Average ambient conditions, Ref. EN14825. SCOP is based on the following conditions: Tbivalent +2°C, Tdesign -10°C, Average ambient conditions, Ref. EN14825. SCOP is based on the following conditions: Tbivalent +2°C, Tdesign -10°C, Average ambient conditions, Ref. EN14825. SCOP is based on the following conditions: Tbivalent +2°C, Tdesign -10°C, Average ambient conditions, Ref. EN14825. SCOP is based on the following conditions: Tbivalent +2°C, Tdesign -10°C, Average ambient conditions, Ref. EN14825. SCOP is based on the following conditions: Tbivalent +2°C, Tdesign -10°C, Average ambient conditions, Ref. EN14825. SCOP is based on the following conditions: Tbivalent +2°C, Tdesign -10°C, Average ambient conditions, Ref. EN14825. SCOP is based on the following conditions: Tbivalent +2°C, Tdesign -10°C, Average ambient conditions, Ref. EN14825. SCOP is based on the following conditions: Tbivalent +2°C, Tdesign -10°C, Average ambient conditions, Ref. EN14825. SCOP is based on the following conditions: Tbivalent +2°C, Tdesign -10°C, Average ambient conditions, Ref. EN14825. SCOP is based on the following conditions: Tbivalent +2°C, Tdesign -10°C, Average ambient conditions, Ref. EN14825. SCOP is based on the following conditions: Tbivalent +2°C, Tdesign -10°C, Average ambient conditions, Ref. EN14825.
  Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744
  Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
  Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced.
  Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current.
  Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current
  Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage.
  Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1
  Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water
  For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS).
  Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.