Air cooled screw inverter heat pump, standard efficiency, standard sound

EWYD-BZSS

EWYD-BZSS

Product Features

  • Ideal solution for commercial comfort cooling and/or heating applications
  • Optimum ESEER values
  • 2-3 truly independent refrigerant circuits
  • Low starting current
  • DX shell and tube evaporator – one pass refrigerant side to minimize pressure drops
  • EER range up to 2.83
  • Standard electronic expansion valve
  • Optimised defrost cycles
  • Partial and total heat recovery option available
  • Power factor up to 0.95
  • PID microprocessor control

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Screw compressor

    Screw compressor

    Single screw compressors have rotors with male and female gears and are designed for high capacities and performances