Specifications Table for EWWQ-B-XS

EWWQC20BX-S EWWQ420B-XS EWWQ520B-XS EWWQ640B-XS EWWQ730B-XS EWWQ800B-XS EWWQ970B-XS EWWQC10B-XS EWWQC11B-XS EWWQC12B-XS EWWQC13B-XS EWWQC14B-XS EWWQC15B-XS EWWQC16B-XS EWWQC17B-XS EWWQC19B-XS EWWQC20B-XS EWWQC21B-XS
Sound pressure level Cooling Nom. dBA 87.5 82 (2) 83 (2) 84 (2) 84 (2) 83 (2) 84 (2) 86 (2) 85 (2) 86 (2) 87 (2) 87 (2) 87 (2) 86 (2) 87 (2) 87 (2) 88 (2) 88 (2)
Refrigerant Circuits Quantity 2                                  
  Type R-410A                                  
Compressor 2 Oil Charged volume l 32                                  
Operation range Condenser Cooling Min. °CDB 25 25 25 25 25 25 25 25 25 25 25 25 25 25 25 25 25 25
      Max. °CDB 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45
  Evaporator Cooling Min. °CDB -4 -4 (10) -4 (10) -4 (10) -4 (10) -4 (10) -4 (10) -4 (10) -4 (10) -4 (10) -4 (10) -4 (10) -4 (10) -4 (10) -4 (10) -4 (10) -4 (10) -4 (10)
      Max. °CDB 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10
Refrigerant circuit 2 Charge kg 130                                  
Cooling capacity Nom. kW 2,020 (1)                                  
Refrigerant circuit Charge kg 130                                  
Piping connections Evaporator water inlet/outlet mm 254 152.4 152.4 152.4 203.2 203.2 254 203.2 254 203.2 203.2 203.2 254 254 254 254 254 254
  Condenser water inlet/outlet inch 8 8 8 8 6 6 6 5 6 5 5 6 6 8 8 8 8 8
Power input Cooling Nom. kW 417 (1) 88.7 (1) 107 (1) 131 (1) 149 (1) 166 (1) 201 (1) 213 (1) 239 (1) 238 (1) 262 (1) 281 (1) 299 (1) 324 (1) 361 (1) 397 (1) 436 (1) 474 (1)
Sound power level Cooling Nom. dBA 107.1 101 102 103 103 102 103 105 104 106 106 107 107 106 106 107 107 108
Safety devices Item 01 Low oil pressure                                  
Dimensions Unit Width mm 1,350 1,276 1,276 1,276 1,268 1,314 1,446 1,350 1,446 1,350 1,350 1,350 1,350 1,350 1,350 1,350 1,350 1,350
    Depth mm 4,865 3,863 3,863 3,863 3,878 3,878 3,920 5,219 3,919 5,219 5,219 5,219 5,219 4,829 4,829 4,829 4,865 4,865
    Height mm 2,495 2,001 2,001 2,001 2,001 2,003 2,001 2,454 2,003 2,454 2,454 2,454 2,454 2,495 2,495 2,495 2,495 2,495
Compressor Oil Charged volume l 32 16 16 16 16 16 16 32 16 32 32 32 32 32 32 32 32 32
  Quantity Semi-hermetic single screw compressor                                  
Water heat exchanger - condenser Water volume 2 l 91                                  
  Nominal water pressure drop 2 Cooling kPa 79                                  
  Model Quantity 2                                  
  Water flow rate 2 Nom. l/s 62.6                                  
  Water volume l 91 52 69 81 86 83 91 139 91 149 152 161 172 182 182 182 182 182
  Water flow rate Nom. l/s 53.2                                  
  Nominal water pressure drop Cooling kPa 52                                  
  Insulation material Shell and tube                                  
Capacity control Minimum capacity % 12.5 12.5 12.5 12.5 12.5 12.5 12.5 25.0 12.5 25.0 25.0 25.0 25.0 25.0 25.0 25.0 25.0 25.0
  Method Stepless                                  
Casing Colour Galvanized and painted steel sheet                                  
Weight Operation weight kg 6,118 2,594 2,685 2,745 3,158 2,815 3,056 5,431 3,086 5,479 5,512 5,546 5,606 5,794 5,843 6,110 6,118 6,124
  Unit kg 5,408 2,322 2,403 2,464 2,738 2,407 2,427 4,775 2,457 4,831 4,873 4,919 4,969 5,117 5,117 5,388 5,408 5,414
Water heat exchanger - evaporator Water flow rate Nom. l/s 96.5                                  
  Water volume l 527 220 213 200 334 325 538 587 538 575 563 551 551 495 484 535 527 527
  Nominal water pressure drop Cooling Heat exchanger kPa 115                                  
  Insulation material Shell and tube                                  
Eer 5.78                                  
Compressor Maximum running current A 388 179 214 259 294 308 372 214 434 214 259 259 294 308 308 372 356 415
  Voltage range Min. % -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
    Max. % 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400
  Starting method 3~                                  
Compressor 2 Maximum running current A 458             214   259 259 294 294 308 372 372 415 415
Power supply Voltage range Max. % 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10
    Min. % -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400
  Phase 3~                                  
Unit Max unit current for wires sizing A 895 197 235 285 323 338 409 470 478 520 571 609 646 677 747 818 848 913
  Maximum running current A 814                                  
  Maximum starting current A 1,032                                  
  Nominal running current (RLA) Cooling A 670                                  
Notes Maximum current for wires sizing: compressor full load ampere x 1.1                                  
Cooling capacity Nom. kW   420 (1) 513 (1) 636 (1) 722 (1) 798 (1) 969 (1) 1,033 (1) 1,111 (1) 1,153 (1) 1,265 (1) 1,363 (1) 1,442 (1) 1,580 (1) 1,740 (1) 1,870 (1) 2,025 (1) 2,156 (1)
Capacity control Method     Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless
EER   4.74 (1) 4.79 (1) 4.84 (1) 4.83 (1) 4.81 (1) 4.81 (1) 4.86 (1) 4.64 (1) 4.85 (1) 4.83 (1) 4.85 (1) 4.83 (1) 4.88 (1) 4.81 (1) 4.71 (1) 4.64 (1) 4.55 (1)
ESEER   5.27 5.29 5.37 5.36 5.30 5.09 5.56 4.99 5.52 5.52 5.65 5.61 5.26 5.18 4.98 4.91 4.75
IPLV   6.36 6.36 6.45 6.42 6.35 6.06 6.11 5.92 6.06 6.07 6.23 6.19 5.82 5.92 6.03 5.81 5.93
Casing Colour     Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white
  Material     Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet
Water heat exchanger - evaporator Type     Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube
  Water flow rate Nom. l/s   20.1 24.6 30.5 34.6 38.2 46.4 49.5 53.2 55.2 60.6 65.3 69.1 75.7 83.5 89.7 97.2 103.6
  Water pressure drop Cooling Nom. kPa   55 68 71 64 57 53 53 68 64 55 67 74 69 88 90 111 124
Water heat exchanger - condenser Type     Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube
  Water flow rate Nom. l/s   24.4 29.8 36.8 41.8 46.3 56.2 29.9 64.7 30.2 36.7 37.2 41.8 45.7 46.2 54.4 55.1 63.1
  Water pressure drop Cooling Nom. kPa   50 39 42 47 59 64 40 82 36 48 49 46 44 45 60 61 78
  Insulation material     Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell
Compressor Type     Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor
  Quantity     1 1 1 1 1 1 2 1 2 2 2 2 2 2 2 2 2
Refrigerant Type     R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
  Circuits Quantity     1 1 1 1 1 1 2 1 2 2 2 2 2 2 2 2 2
  GWP     2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Charge Per circuit kg   120.0 130.0 95.0 135.0 110.0 150.0 120.0 130.0 120.0 150.0 120.0 150.0 130.0 130.0 150.0 150.0 150.0
  Per circuit TCO2Eq   250.5 271.4 198.3 281.8 229.6 313.1 250.5 271.4 250.5 313.1 250.5 313.1 271.4 271.4 313.1 313.1 313.1
Power supply Phase     3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
Unit Starting current Max A   455 455 455 455 656 656 626 656 663 663 690 690 902 954 954 988 998
  Running current Cooling Nom. A   149 173 208 235 258 313 346 370 381 417 443 469 511 567 621 678 734
    Max A   179 214 259 294 308 372 427 434 473 519 553 587 615 679 744 771 830
Compressor Phase     3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Starting method     Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta
Notes   (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation.
    (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744 (2) - Sound level data are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; entering condenser water temp. 30°C; leaving condenser water temp. 35°C; full load operation; standard: ISO3744
    (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
    (4) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (4) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (4) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (4) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (4) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (4) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (4) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (4) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (4) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (4) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (4) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (4) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (4) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (4) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (4) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load
    (5) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (5) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (5) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (5) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (5) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (5) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (5) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (5) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (5) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (5) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (5) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (5) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (5) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (5) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (5) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current
    (6) - Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope (6) - Maximum running current is based on max compressor absorbed current in its envelope
    (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage.
    (8) - Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 (8) - Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 (8) - Maximum current for wires sizing: compressor full load ampere x 1.1 (8) - Maximum current for wires sizing: compressor full load ampere x 1.1 (8) - Maximum current for wires sizing: compressor full load ampere x 1.1 (8) - Maximum current for wires sizing: compressor full load ampere x 1.1 (8) - Maximum current for wires sizing: compressor full load ampere x 1.1 (8) - Maximum current for wires sizing: compressor full load ampere x 1.1 (8) - Maximum current for wires sizing: compressor full load ampere x 1.1 (8) - Maximum current for wires sizing: compressor full load ampere x 1.1 (8) - Maximum current for wires sizing: compressor full load ampere x 1.1 (8) - Maximum current for wires sizing: compressor full load ampere x 1.1 (8) - Maximum current for wires sizing: compressor full load ampere x 1.1 (8) - Maximum current for wires sizing: compressor full load ampere x 1.1 (8) - Maximum current for wires sizing: compressor full load ampere x 1.1
    (9) - Fluid: Water Fluid: Water (9) - Fluid: Water Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water
    (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS).
    (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.
Water heat exchanger - condenser Water flow rate 2 Nom. l/s               29.9   36.6 36.7 41.8 41.8 45.7 54.7 54.4 63.0 63.1
  Water pressure drop 2 Cooling Nom. kPa               40   47 48 46 46 44 60 60 78 78