EWWP014KBW1N EWWP022KBW1N EWWP028KBW1N EWWP035KBW1N EWWP045KBW1N EWWP055KBW1N EWWP065KBW1N EWWP090KBW1N EWWP100KBW1N EWWP110KBW1N EWWP120KBW1N EWWP130KBW1N EWWP145KBW1N EWWP155KBW1N EWWP165KBW1N EWWP175KBW1N EWWP185KBW1N EWWP195KBW1N
Cooling capacity Nom. kW 12.9 21.4 27.8 32.3 42.8 55.7 64.7 85.7 98.6 112.0 121.0 130.0 141.0 154.0 167.0 176.0 185.0 194.0
Heating capacity Nom. kW 16.7 27.5 35.6 41.5 55.0 71.7 83.0 110.0 127.0 143.0 155.0 166.0 182.0 198.0 215.0 226.0 237.0 249.0
Capacity steps number 1 1 1 1 2 2 2 4 4 4 4 4 6 6 6 6 6 6
Power input Cooling Nom. kW 3.8 6.1 7.8 9.1 12.2 16.0 18.2 24.2 28.0 31.9 34.0 36.2 40.2 43.9 47.7 49.8 52.0 54.1
  Heating Nom. kW 3.8 6.1 7.8 9.1 12.2 16.0 18.2 24.2 28.0 31.9 34.0 36.2 40.2 43.9 47.7 49.8 52.0 54.1
EER 3.44 3.49 3.54 3.54 3.51 3.48 3.55 3.54 3.52 3.51 3.56 3.59 3.51 3.51 3.50 3.53 3.56 3.59
COP 4.45 4.49 4.54 4.55 4.51 4.48 4.56 4.55 4.54 4.48 4.56 4.59 4.53 4.51 4.51 4.54 4.56 4.60
Dimensions Unit Depth mm 600 600 600 600 1,200 1,200 1,200 1,200 1,200 1,200 1,200 1,200 1,200 1,200 1,200 1,200 1,200 1,200
    Height mm 600 600 600 600 600 600 600 1,200 1,200 1,200 1,200 1,200 1,800 1,800 1,800 1,800 1,800 1,800
    Width mm 600 600 600 600 600 600 600 600 600 600 600 600 600 600 600 600 600 600
Weight Unit kg 118 155 165 172 300 320 334 600 620 640 654 668 920 940 960 974 988 1,000
Casing Colour   Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1)
  Material   Polyester painted steel plate Polyester painted steel plate Polyester painted steel plate Polyester painted steel plate Polyester painted steel plate Polyester painted steel plate Polyester painted steel plate Polyester painted steel plate Polyester painted steel plate Polyester painted steel plate Polyester painted steel plate Polyester painted steel plate Polyester painted steel plate Polyester painted steel plate Polyester painted steel plate Polyester painted steel plate Polyester painted steel plate Polyester painted steel plate
Water heat exchanger - evaporator Type   Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate
  Minimum water volume in the system l 62 103 134 155 205 268 311 205 268 268 311 311 205 205 268 268 268 311
  Water flow rate Min. l/min 31.0 53.0 65.0 76.0 101 131 152 202 232 262 283 304 333 363 393 414 435 456
    Nom. l/min 37.0 61.0 80.0 93.0 123 160 185 246 283 321 347 373 404 441 479 505 530 556
    Max. l/min 74.0 123 159 185 245 319 371 491 565 642 694 745 808 883 957 1,010 1,060 1,110
  Insulation material   Polyethylene foam Polyethylene foam Polyethylene foam Polyethylene foam Polyethylene foam Polyethylene foam Polyethylene foam Polyethylene foam Polyethylene foam Polyethylene foam Polyethylene foam Polyethylene foam Polyethylene foam Polyethylene foam Polyethylene foam Polyethylene foam Polyethylene foam Polyethylene foam
  Model Quantity   1 1 1 1 1 1 1 2 2 2 2 2 2 2 2 2 2 2
Water heat exchanger - condenser Type   Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate
  Water flow rate Min. l/min 24 39 51 59 79 100 120 160 180 210 220 240 260 280 310 320 340 360
    Nom. l/min 48 78 100 120 160 210 240 310 360 410 440 470 520 570 610 650 680 710
    Max. l/min 95 160 200 240 310 410 470 630 720 820 880 950 1,000 1,100 1,200 1,300 1,400 1,400
  Model Quantity   1 1 1 1 1 1 1 2 2 2 2 2 2 2 2 2 2 2
Refrigerant oil Type   FVC68D FVC68D FVC68D FVC68D FVC68D FVC68D FVC68D FVC68D FVC68D FVC68D FVC68D FVC68D FVC68D FVC68D FVC68D FVC68D FVC68D FVC68D
Compressor Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor
  Model   JT140BF-YE JT212DA-YE JT300DA-YE JT335DA-YE JT212DA-YE JT300DA-YE JT335DA-YE JT212DA-YE JT212DA-YE JT300DA-YE JT300DA-YE JT335DA-YE JT212DA-YE JT300DA-YE JT300DA-YE JT300DA-YE JT335DA-YE JT335DA-YE
  Oil Charged volume l 1.50 2.70 2.70 2.70 2.70 2.70 2.70 2.70 2.70 2.70 2.70 2.70 2.70 2.70 2.70 2.70 2.70 2.70
  Quantity   1 1 1 1 2 2 2 4 2 4 2 4 4 4 6 4 4 6
  Speed rpm 2,900 2,900 2,900 2,900 2,900 2,900 2,900 2,900 2,900 2,900 2,900 2,900 2,900 2,900 2,900 2,900 2,900 2,900
Compressor 2 Model                 JT300DA-YE   JT335DA-YE   JT300DA-YE JT212DA-YE   JT335DA-YE JT300DA-YE  
  Oil Charged volume l                 2.70   2.70   2.70 2.70 2.70 2.70 2.70  
  Quantity                 2   2   2 2   2 2  
  Speed rpm                 2,900   2,900   2,900 2,900   2,900 2,900  
Sound power level Cooling Nom. dBA 64.0 64.0 64.0 71.0 67.0 67.0 74.0 71.0 71.0 71.0 75.0 77.0 73.0 73.0 73.0 76.0 78.0 79.0
Operation range Evaporator Cooling Min. °CDB -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
      Max. °CDB 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20
  Condenser Cooling Min. °CDB 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20
      Max. °CDB 55 55 55 55 55 55 55 55 55 55 55 55 55 55 55 55 55 55
Refrigerant Type   R-407C R-407C R-407C R-407C R-407C R-407C R-407C R-407C R-407C R-407C R-407C R-407C R-407C R-407C R-407C R-407C R-407C R-407C
  Circuits Quantity   1 1 1 1 2 2 2 4 4 4 4 4 6 6 6.00 6 6 6
  Control   Thermostatic expansion valve Thermostatic expansion valve Thermostatic expansion valve Thermostatic expansion valve Thermostatic expansion valve Thermostatic expansion valve Thermostatic expansion valve Thermostatic expansion valve Thermostatic expansion valve Thermostatic expansion valve Thermostatic expansion valve Thermostatic expansion valve Thermostatic expansion valve Thermostatic expansion valve Thermostatic expansion valve Thermostatic expansion valve Thermostatic expansion valve Thermostatic expansion valve
  GWP   1,773.9 1,773.9 1,773.9 1,773.9 1,773.9 1,773.9 1,773.9 1,773.9 1,773.9 1,773.9 1,773.9 1,773.9 1,773.9 1,773.9 1,773.9 1,773.9 1,773.9 1,773.9
Charge Per circuit kg 1.20 2.00 2.50 3.10 4.60 4.60 5.60 9.20 9.20 9.20 10.2 11.2 13.8 13.8 13.8 14.8 15.8 16.8
  Per circuit TCO2Eq 2.13 3.55 4.43 5.50 8.16 8.16 9.93 16.3 16.3 16.3 18.1 19.9 24.5 24.5 24.5 26.3 28.0 29.8
Piping connections Evaporator water inlet/outlet (OD)   FBSP 25mm FBSP 25mm FBSP 25mm FBSP 25mm FBSP 40mm FBSP 40mm FBSP 40mm 2 x 2 x FBSP 38mm 2 x 2 x FBSP 38mm 2 x 2 x FBSP 38mm 2 x 2 x FBSP 38mm 2 x 2 x FBSP 38mm 3 x 2 x FBSP 38mm 3 x 2 x FBSP 38mm 3 x 2 x FBSP 38mm 3 x 2 x FBSP 38mm 3 x 2 x FBSP 38mm 3 x 2 x FBSP 38mm
  Evaporator water drain   Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation
  Condenser water inlet/outlet (OD)   FBSP 25mm FBSP 25mm FBSP 25mm FBSP 25mm FBSP 40mm FBSP 40mm FBSP 40mm 2 x 2 x FBSP 38mm 2 x 2 x FBSP 38mm 2 x 2 x FBSP 38mm 2 x 2 x FBSP 38mm 2 x 2 x FBSP 38mm 3 x 2 x FBSP 38mm 3 x 2 x FBSP 38mm 3 x 2 x FBSP 38mm 3 x 2 x FBSP 38mm 3 x 2 x FBSP 38mm 3 x 2 x FBSP 38mm
  Condenser water drain   Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation Field installation
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium                      
    Name or trademark   Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V.                      
  Product description Air-to-water heat pump   No No No No No No No                      
    Brine-to-water heat pump   No No No No No No No                      
    Heat pump combination heater   No No No No No No No                      
    Low-temperature heat pump   Yes Yes Yes Yes Yes Yes Yes                      
    Supplementary heater integrated   No No No No No No No                      
    Water-to-water heat pump   Yes Yes Yes Yes Yes Yes Yes                      
LW(A) Sound power level (according to EN14825) dB(A) 64.0 64.0 64.0 71.0 67.0 67.0 74.0                      
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825                      
Space heating general Other Capacity control   Inverter Inverter Inverter Inverter Inverter Inverter Inverter                      
    Cdh (Degradation heating)   1.00 1.00 1.00 1.00 1.00 1.00 1.00                      
    Pck (Crankcase heater mode) kW 0.0080 0.0090 0.0080 0.0080 0.0060 0.0080 0.0080                      
    Poff (Off mode) kW 0.175 0.317 0.338 0.382 0.480 0.496 0.882                      
    Psb (Standby mode) kW 0.0080 0.0090 0.0080 0.0080 0.0080 0.0080 0.0080                      
    Pto (Thermostat off) kW 0.00 0.00 0.00 0.00 0.00 0.00 0.00                      
  Integrated supplementary heater NOx emission mg/kWh 0.00 0.00 0.00 0.00 0.00 0.00 0.00                      
    Psup kW 0.00 0.00 0.00 0.00 0.00 0.00 0.00                      
    Type of energy input   Electrical Electrical Electrical Electrical Electrical Electrical Electrical                      
Space heating Average climate water outlet 55°C General Annual energy consumption kWh 10,700 18,300 22,400 24,600 37,700 48,400 54,500                      
      Ƞs (Seasonal space heating efficiency) % 107 106 115 116 102 109 113                      
      Prated at -10°C kW 15.0 25.4 33.5 35.7 50.2 68.3 80.1                      
      Qhe Annual energy consumption (GCV) Gj 38.6 65.9 80.7 88.6 136 174 196                      
      SCOP   2.88 2.86 3.08 3.11 2.75 2.91 3.03                      
      Seasonal space heating eff. class   A+ A+ A+ A+ A+ A+ A+                      
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.00 1.00 1.00 1.00 1.00 1.00 1.00                      
      COPd   3.04 3.02 3.23 3.27 2.86 3.01 3.19                      
      Pdh kW 15.0 25.4 33.5 37.2 50.2 68.3 80.1                      
      PERd % 122 121 129 131 114 120 128                      
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00 1.00 1.00 1.00 1.00 1.00 1.00                      
      COPd   3.04 3.02 3.23 3.27 2.86 3.01 3.19                      
      Pdh kW 15.0 25.4 33.5 37.2 50.2 68.3 80.1                      
      PERd % 122 121 129 131 114 120 128                      
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.00 1.00 1.00 1.00 1.00 1.00 1.00                      
      COPd   3.04 3.02 3.23 3.27 2.86 3.01 3.19                      
      Pdh kW 15.0 25.4 33.5 37.2 50.2 68.3 80.1                      
      PERd % 122 121 129 131 114 120 128                      
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   1.00 1.00 1.00 1.00 1.00 1.00 1.00                      
      COPd   3.04 3.02 3.23 3.27 2.86 3.01 3.19                      
      Pdh kW 15.0 25.4 33.5 37.2 50.2 68.3 80.1                      
      PERd % 122 121 129 131 114 120 128                      
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 0.00 0.00 0.00 0.00 0.00 0.00 0.00                      
    Tbiv (bivalent temperature) COPd   3.04 3.02 3.23 3.27 2.86 3.01 3.19                      
      Pdh kW 15.0 25.4 33.5 37.2 50.2 68.3 80.1                      
      PERd % 122 121 129 131 114 120 128                      
      Tbiv °C -10.0 -10.0 -10.0 -10.0 -10.0 -10.0 -10.0                      
    Tol (temperature operating limit) COPd   3.04 3.02 3.23 3.27 2.86 3.01 3.19                      
      Pdh kW 15.0 25.4 33.5 37.2 50.2 68.3 80.1                      
      PERd % 122 121 129 131 114 120 128                      
      TOL °C -10.0 -10.0 -10.0 -10.0 -10.0 -10.0 -10.0                      
      WTOL °C 55.0 55.0 55.0 55.0 55.0 55.0 55.0                      
  Cold climate water outlet 55°C General Annual energy consumption kWh 12,900 22,000 27,500 29,600 45,300 58,000 65,500                      
      Ƞs (Seasonal space heating efficiency) % 107 105 114 116 101 108 112                      
      Prated at -22°C kW 15.0 25.4 33.5 37.2 50.2 68.3 80.1                      
      Qhe Annual energy consumption (GCV) Gj 46.4 79.4 99.0 107 163 209 236                      
  Warm climate water outlet 55°C General Annual energy consumption kWh 6,950 11,900 14,700 16,000 24,400 31,300 35,300                      
      Ƞs (Seasonal space heating efficiency) % 105 104 114 114 100 107 111                      
      Prated at 2°C kW 15.0 25.4 33.5 37.2 50.2 68.3 80.1                      
      Qhe Annual energy consumption (GCV) Gj 25.0 42.8 52.9 57.5 88.0 113 127                      
  Average climate water outlet 35°C General Annual energy consumption kWh 8,250 13,100 17,000 19,400 26,000 34,100 39,200                      
      Ƞs (Seasonal space heating efficiency) % 132 134 138 143 136 139 142                      
      Prated at -10°C kW 14.0 22.6 30.2 35.7 45.3 60.7 71.2                      
      Qhe Annual energy consumption (GCV) Gj 29.7 47.2 61.2 70.0 93.6 123 141                      
      SCOP   3.49 3.55 3.66 3.78 3.59 3.66 3.74                      
      Seasonal space heating eff. class   A+ A+ A+ A+ A+ A+ A+                      
  Cold climate water outlet 35°C General Annual energy consumption kWh 6,950 11,900 14,700 16,000 24,400 31,300 35,300                      
      Ƞs (Seasonal space heating efficiency) % 105 104 114 114 100 107 111                      
      Prated at -22°C kW 15.0 25.4 33.5 37.2 50.2 68.3 80.1                      
      Qhe Annual energy consumption (GCV) Gj 25.0 42.8 52.9 57.5 88.0 113 127                      
  Warm climate water outlet 35°C General Annual energy consumption kWh 5,360 8,510 11,000 12,600 16,900 22,100 25,500                      
      Ƞs (Seasonal space heating efficiency) % 128 130 135 140 133 136 138                      
      Prated at 2°C kW 14.0 22.6 30.2 35.7 45.3 60.7 71.2                      
      Qhe Annual energy consumption (GCV) Gj 19.3 30.6 39.7 45.4 60.7 79.7 91.7                      
Power supply Name   W1 W1 W1 W1 W1 W1 W1 W1 W1 W1 W1 W1 W1 W1 W1 W1 W1 W1
  Phase   3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400
  Voltage range Min. % -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
    Max. % 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10
Unit Starting current Nom. A 49.0 79.0 109 129 93.0 127 149                      
    Max A               121 155 163 185 189 183 191 199 221 225 229
  Current Zmax Text   0.24 + j0.15 0.20 + j0.12 0.18 + j0.12 0.18 + j0.11 0.18 + j0.12 0.18 + j0.11 0.17 + j0.11                      
  Running current Cooling Nom. A 66.0 104 131 15.0 208 262 30.0 416 47.0 524 562 60.0 678 732 786 824 862 90.0
    Max A 9.00 145 185 22.0 28.0 36.0 40.0 56.0 64.0 72.0 76.0 80.0 92.0 100 108 112 116 120
  Recommended fuses according to IEC standard 269-2   3 x 16aM 3 x 20aM 3 x 25aM 3 x 25aM 3 x 35aM 3 x 40aM 3 x 50aM 3 x 63aM 3 x 63aM 3 x 80aM 3 x 80aM 3 x 80aM 3 x 100aM 3 x 100aM 3 x 125aM 3 x 125aM 3 x 125aM 3 x 125aM
Compressor Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50                      
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400
  Starting current A 49.0 79.0 109 129 79.0 109 129 79.0 79.0 109 109 129 79.0 79.0 109 109 109 129
  Nominal running current (RLA) A 6.60 10.4 13.1 15.0 10.4 13.1 15.0 10.4 10.4 13.1 13.1 15.0 10.4 10.4 13.1 13.1 13.1 15.0
  Maximum running current A 9.00 145 185 22.0 14.0 18.0 20.0 14.0 14.0 18.0 18.0 20.0 14.0 14.0 18.0 18.0 18.0 20.0
  Starting method   Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line
Compressor 2 Phase                 3~   3~   3~ 3~   3~ 3~  
  Voltage V                 400   400   400 400   400 400  
  Starting current A                 109   129   109 109   129 129  
  Nominal running current (RLA) A                 13.1   15.0   13.1 13.1   15.0 15.0  
  Maximum running current A                 18   20   18 18   20 20  
Notes Cooling capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Cooling capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Cooling capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Cooling capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Cooling capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Cooling capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Cooling capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Cooling capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Cooling capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Cooling capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Cooling capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Cooling capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Cooling capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Cooling capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Cooling capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Cooling capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Cooling capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Cooling capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C
  Heating capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Heating capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Heating capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Heating capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Heating capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Heating capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Heating capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Heating capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Heating capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Heating capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Heating capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Heating capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Heating capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Heating capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Heating capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Heating capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Heating capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C Heating capacity is according to EN14511:2011 and valid for chilled water range Dt = 3~8°C
  Nominal cooling capacities are based on the following conditions. Evaporator: 12°C/7°C; condenser: 30°C/35°C Nominal cooling capacities are based on the following conditions. Evaporator: 12°C/7°C; condenser: 30°C/35°C Nominal cooling capacities are based on the following conditions. Evaporator: 12°C/7°C; condenser: 30°C/35°C Nominal cooling capacities are based on the following conditions. Evaporator: 12°C/7°C; condenser: 30°C/35°C Nominal cooling capacities are based on the following conditions. Evaporator: 12°C/7°C; condenser: 30°C/35°C Nominal cooling capacities are based on the following conditions. Evaporator: 12°C/7°C; condenser: 30°C/35°C Nominal cooling capacities are based on the following conditions. Evaporator: 12°C/7°C; condenser: 30°C/35°C Nominal cooling capacities are based on the following conditions. Evaporator: 12°C/7°C; condenser: 30°C/35°C Nominal cooling capacities are based on the following conditions. Evaporator: 12°C/7°C; condenser: 30°C/35°C Nominal cooling capacities are based on the following conditions. Evaporator: 12°C/7°C; condenser: 30°C/35°C Nominal cooling capacities are based on the following conditions. Evaporator: 12°C/7°C; condenser: 30°C/35°C Nominal cooling capacities are based on the following conditions. Evaporator: 12°C/7°C; condenser: 30°C/35°C Nominal cooling capacities are based on the following conditions. Evaporator: 12°C/7°C; condenser: 30°C/35°C Nominal cooling capacities are based on the following conditions. Evaporator: 12°C/7°C; condenser: 30°C/35°C Nominal cooling capacities are based on the following conditions. Evaporator: 12°C/7°C; condenser: 30°C/35°C Nominal cooling capacities are based on the following conditions. Evaporator: 12°C/7°C; condenser: 30°C/35°C Nominal cooling capacities are based on the following conditions. Evaporator: 12°C/7°C; condenser: 30°C/35°C Nominal cooling capacities are based on the following conditions. Evaporator: 12°C/7°C; condenser: 30°C/35°C
  Power input is total input according to EN14511:2011 Power input is total input according to EN14511:2011 Power input is total input according to EN14511:2011 Power input is total input according to EN14511:2011 Power input is total input according to EN14511:2011 Power input is total input according to EN14511:2011 Power input is total input according to EN14511:2011 Power input is total input according to EN14511:2011 Power input is total input according to EN14511:2011 Power input is total input according to EN14511:2011 Power input is total input according to EN14511:2011 Power input is total input according to EN14511:2011 Power input is total input according to EN14511:2011 Power input is total input according to EN14511:2011 Power input is total input according to EN14511:2011 Power input is total input according to EN14511:2011 Power input is total input according to EN14511:2011 Power input is total input according to EN14511:2011
  A filter strainer must be added in the water circuit of the evaporator and the condensor. A flow switch must be provided at the evaporator side. Min. water volume system applicable at nominal conditions. A filter strainer must be added in the water circuit of the evaporator and the condensor. A flow switch must be provided at the evaporator side. Min. water volume system applicable at nominal conditions. A filter strainer must be added in the water circuit of the evaporator and the condensor. A flow switch must be provided at the evaporator side. Min. water volume system applicable at nominal conditions. A filter strainer must be added in the water circuit of the evaporator and the condensor. A flow switch must be provided at the evaporator side. Min. water volume system applicable at nominal conditions. A filter strainer must be added in the water circuit of the evaporator and the condensor. A flow switch must be provided at the evaporator side. Min. water volume system applicable at nominal conditions. A filter strainer must be added in the water circuit of the evaporator and the condensor. A flow switch must be provided at the evaporator side. Min. water volume system applicable at nominal conditions. A filter strainer must be added in the water circuit of the evaporator and the condensor. A flow switch must be provided at the evaporator side. Min. water volume system applicable at nominal conditions. A filter strainer must be added in the water circuit of the evaporator and the condensor. A flow switch must be provided at the evaporator side. Min. water volume system applicable at nominal conditions. A filter strainer must be added in the water circuit of the evaporator and the condensor. A flow switch must be provided at the evaporator side. Min. water volume system applicable at nominal conditions. A filter strainer must be added in the water circuit of the evaporator and the condensor. A flow switch must be provided at the evaporator side. Min. water volume system applicable at nominal conditions. A filter strainer must be added in the water circuit of the evaporator and the condensor. A flow switch must be provided at the evaporator side. Min. water volume system applicable at nominal conditions. A filter strainer must be added in the water circuit of the evaporator and the condensor. A flow switch must be provided at the evaporator side. Min. water volume system applicable at nominal conditions. A filter strainer must be added in the water circuit of the evaporator and the condensor. A flow switch must be provided at the evaporator side. Min. water volume system applicable at nominal conditions. A filter strainer must be added in the water circuit of the evaporator and the condensor. A flow switch must be provided at the evaporator side. Min. water volume system applicable at nominal conditions. A filter strainer must be added in the water circuit of the evaporator and the condensor. A flow switch must be provided at the evaporator side. Min. water volume system applicable at nominal conditions. A filter strainer must be added in the water circuit of the evaporator and the condensor. A flow switch must be provided at the evaporator side. Min. water volume system applicable at nominal conditions. A filter strainer must be added in the water circuit of the evaporator and the condensor. A flow switch must be provided at the evaporator side. Min. water volume system applicable at nominal conditions. A filter strainer must be added in the water circuit of the evaporator and the condensor. A flow switch must be provided at the evaporator side. Min. water volume system applicable at nominal conditions.
  The nominal sound power level is measured according to ISO9614 The nominal sound power level is measured according to ISO9614 The nominal sound power level is measured according to ISO9614 The nominal sound power level is measured according to ISO9614 The nominal sound power level is measured according to ISO9614 The nominal sound power level is measured according to ISO9614 The nominal sound power level is measured according to ISO9614 The nominal sound power level is measured according to ISO9614 The nominal sound power level is measured according to ISO9614 The nominal sound power level is measured according to ISO9614 The nominal sound power level is measured according to ISO9614 The nominal sound power level is measured according to ISO9614 The nominal sound power level is measured according to ISO9614 The nominal sound power level is measured according to ISO9614 The nominal sound power level is measured according to ISO9614 The nominal sound power level is measured according to ISO9614 The nominal sound power level is measured according to ISO9614 The nominal sound power level is measured according to ISO9614
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases