Water cooled screw inverter chiller, high efficiency, standard sound

EWWD-VZXS

EWWD-VZXS

Product Features

  • High energy efficiency both at full and part load conditions
  • Compact footprint through stacked heat exchanger lay-out
  • Heat pump version with reversibility on water side (up to 65°C hot water production)
  • Multiple options available: sound proof cabinet, rapid restart, removable electrical panel, etc. to adapt the unit to your specific application and need
  • One or two truly independent refrigerant circuits for outstanding reliability
  • Thanks to a large operating envelope, the unit is suitable for all possible process and comfort applications
  • High efficient flooded type heat exchanger allowing maximum unit performances

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Screw compressor

    Screw compressor

    Single screw compressors have rotors with male and female gears and are designed for high capacities and performances