EWLP012KBW1N EWLP020KBW1N EWLP026KBW1N EWLP030KBW1N EWLP040KBW1N EWLP055KBW1N EWLP065KBW1N
Cooling capacity Nom. kW 12.1 (1) 20.0 (1) 26.8 (1) 31.2 (1) 40.0 (1) 53.7 (1) 62.4 (1)
Capacity steps number 1 1 1 1 2 2 2
Power input Cooling Nom. kW 4.2 (2) 6.6 (2) 8.5 (2) 10.1 (2) 13.4 (2) 17.8 (2) 20.3 (2)
EER 2.88 (1) 3.03 (1) 3.15 (1) 3.09 (1) 2.99 (1) 3.02 (1) 3.07 (1)
Dimensions Unit Height mm 600 600 600 600 600 600 600
    Width mm 600 600 600 600 600 600 600
    Depth mm 600 600 600 600 1,200 1,200 1,200
Weight Unit kg 108 141 147 151 252 265 274
Casing Colour   Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1) Ivory white (Munsell code: 5Y7.5/1)
  Material   Polyester painted steel plate Polyester painted steel plate Polyester painted steel plate Polyester painted steel plate Polyester painted steel plate Polyester painted steel plate Polyester painted steel plate
Water heat exchanger - evaporator Minimum water volume in the system l 62 103 134 155 205 268 311
  Type   Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate Brazed plate
  Water flow rate Min. l/min 31 53 65 76 101 131 152
    Nom. l/min 35 57 77 89 115 154 179
    Max. l/min 69 115 154 179 229 308 357
  Insulation material   Polyethylene foam Polyethylene foam Polyethylene foam Polyethylene foam Polyethylene foam Polyethylene foam Polyethylene foam
  Model Quantity   1 1 1 1 1 1 1
Refrigerant oil Type   FVC68D FVC68D FVC68D FVC68D FVC68D FVC68D FVC68D
  Charged volume l 1.5 2.7 2.7 2.7 2.7 2.7 2.7
Compressor Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor
  Quantity   1 1 1 1 2 2 2
  Model   JT140BF-YE JT212DA-YE JT300DA-YE JT335DA-YE JT212DA-YE JT300DA-YE JT335DA-YE
  Speed rpm 2,900 2,900 2,900 2,900 2,900 2,900 2,900
  Crankcase heater W 33 33 33 33 33 33 33
Sound power level Cooling Nom. dBA 64 64 64 71 67 67 74
Operation range Evaporator Cooling Min. °CDB -10 -10 -10 -10 -10 -10 -10
      Max. °CDB 20 20 20 20 20 20 20
  Condenser Cooling Min. °CDB 25 25 25 25 25 25 25
      Max. °CDB 60 60 60 60 60 60 60
Refrigerant Type   R-407C R-407C R-407C R-407C R-407C R-407C R-407C
  GWP   1,773.9 1,773.9 1,773.9 1,773.9 1,773.9 1,773.9 1,773.9
  Control   Thermostatic expansion valve Thermostatic expansion valve Thermostatic expansion valve Thermostatic expansion valve Thermostatic expansion valve Thermostatic expansion valve Thermostatic expansion valve
  Circuits Quantity   1 1 1 1 2 2 2
Piping connections Evaporator water inlet/outlet (OD)   FBSP 25mm FBSP 25mm FBSP 25mm FBSP 25mm FBSP 40mm FBSP 40mm FBSP 40mm
  Evaporator water drain   Field installation Field installation Field installation Field installation Field installation Field installation Field installation
Power supply Name   W1 W1 W1 W1 W1 W1 W1
  Phase   3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~
  Frequency Hz 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400
  Voltage range Min. % -10 -10 -10 -10 -10 -10 -10
    Max. % 10 10 10 10 10 10 10
Unit Starting current Nom. A 49 79 109 129 93 127 149
  Current Zmax Text   0.27 + j0.17 0.22 + j0.13 0.19 + j0.12 0.19 + j0.12 0.20 + j0.12 0.18 + j0.12 0.18 + j0.11
  Running current Cooling Nom. A 7.4 11.5 14.3 16.6 23.0 28.7 33.3
    Max A 9 14.5 18.5 22 28 36 40
  Recommended fuses according to IEC standard 269-2   3 x 16aM 3 x 20aM 3 x 25aM 3 x 25aM 3 x 35aM 3 x 40aM 3 x 50aM
Compressor Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400
  Starting current A 49 79 109 129 79 109 129
  Nominal running current (RLA) A 7.4 11.5 14.3 16.6 11.5 14.3 16.6
  Maximum running current A 9 14.5 18.5 22 14 18 20
  Starting method   Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line Direct on line
Notes (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; condensing temp. bubble 45°C; liquid temp. 40°C; standard: Eurovent 6/C/003; condensing temp. bubble corresponds to compressor discharge pressure. Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; condensing temp. bubble 45°C; liquid temp. 40°C; standard: Eurovent 6/C/003; condensing temp. bubble corresponds to compressor discharge pressure. Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; condensing temp. bubble 45°C; liquid temp. 40°C; standard: Eurovent 6/C/003; condensing temp. bubble corresponds to compressor discharge pressure. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; condensing temp. bubble 45°C; liquid temp. 40°C; standard: Eurovent 6/C/003; condensing temp. bubble corresponds to compressor discharge pressure. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; condensing temp. bubble 45°C; liquid temp. 40°C; standard: Eurovent 6/C/003; condensing temp. bubble corresponds to compressor discharge pressure. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; condensing temp. bubble 45°C; liquid temp. 40°C; standard: Eurovent 6/C/003; condensing temp. bubble corresponds to compressor discharge pressure. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; condensing temp. bubble 45°C; liquid temp. 40°C; standard: Eurovent 6/C/003; condensing temp. bubble corresponds to compressor discharge pressure.
  (2) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; condensing temp. bubble 45°C; liquid temp. 40°C; standard: Eurovent 6/C/003; condensing temp. bubble corresponds to compressor discharge pressure. This power input includes an addition for the required evaporator pump power input. Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; condensing temp. bubble 45°C; liquid temp. 40°C; standard: Eurovent 6/C/003; condensing temp. bubble corresponds to compressor discharge pressure. This power input includes an addition for the required evaporator pump power input. Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; condensing temp. bubble 45°C; liquid temp. 40°C; standard: Eurovent 6/C/003; condensing temp. bubble corresponds to compressor discharge pressure. This power input includes an addition for the required evaporator pump power input. (2) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; condensing temp. bubble 45°C; liquid temp. 40°C; standard: Eurovent 6/C/003; condensing temp. bubble corresponds to compressor discharge pressure. This power input includes an addition for the required evaporator pump power input. (2) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; condensing temp. bubble 45°C; liquid temp. 40°C; standard: Eurovent 6/C/003; condensing temp. bubble corresponds to compressor discharge pressure. This power input includes an addition for the required evaporator pump power input. (2) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; condensing temp. bubble 45°C; liquid temp. 40°C; standard: Eurovent 6/C/003; condensing temp. bubble corresponds to compressor discharge pressure. This power input includes an addition for the required evaporator pump power input. (2) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; condensing temp. bubble 45°C; liquid temp. 40°C; standard: Eurovent 6/C/003; condensing temp. bubble corresponds to compressor discharge pressure. This power input includes an addition for the required evaporator pump power input.
  (3) - The nominal sound power level is measured according to ISO9614 The nominal sound power level is measured according to ISO9614 The nominal sound power level is measured according to ISO9614 (3) - The nominal sound power level is measured according to ISO9614 (3) - The nominal sound power level is measured according to ISO9614 (3) - The nominal sound power level is measured according to ISO9614 (3) - The nominal sound power level is measured according to ISO9614
  (4) - Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases (4) - Its functioning relies on fluorinated greenhouse gases (4) - Its functioning relies on fluorinated greenhouse gases (4) - Its functioning relies on fluorinated greenhouse gases (4) - Its functioning relies on fluorinated greenhouse gases