Specifications Table for EWLH-J-SS

EWLH080J-SS EWLH100J-SS EWLH110J-SS EWLH130J-SS EWLH140J-SS EWLH170J-SS EWLH190J-SS
Cooling capacity Nom. kW 84 102 109 127 142 174 193
Capacity control Method   Stepless Stepless Stepless Stepless Stepless Stepless Stepless
  Minimum capacity % 25 25 25 25 25 25 25
Power input Cooling Nom. kW 23.3 28.1 31.8 37 41.5 49.6 56.3
EER 3.62 3.62 3.43 3.42 3.43 3.51 3.43
Dimensions Unit Depth mm 2,684 2,684 2,684 2,684 2,684 2,684 2,684
    Height mm 1,020 1,020 1,020 1,020 1,020 1,020 1,020
    Width mm 913 913 913 913 913 913 913
Weight Unit kg 1,124 1,141 1,237 1,263 1,305 1,489 1,489
  Operation weight kg 1,138 1,159 1,253 1,281 1,327 1,518 1,518
Water heat exchanger - evaporator Type   Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger
  Water volume l 14 18 14 17 20 26 26
Compressor Type   Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor
  Quantity   1 1 1 1 1 1 1
Sound power level Cooling Nom. dBA 88.9 88.9 88.9 88.9 88.9 88.9 88.9
Sound pressure level Cooling Nom. dBA 79 79 79 79 79 79 79
Refrigerant Type   R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze)
  Circuits Quantity   1 1 1 1 1 1 1
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400