Specifications Table for EWLD-J-SS

EWLD110J-SS EWLD130J-SS EWLD145J-SS EWLD165J-SS EWLD235J-SS EWLD195J-SS EWLD265J-SS EWLD290J-SS (Archived) EWLD310J-SS (Archived) EWLD330J-SS (Archived) EWLD360J-SS (Archived) EWLD390J-SS (Archived) EWLD430J-SS (Archived) EWLD470J-SS (Archived) EWLD500J-SS (Archived) EWLD530J-SS (Archived)
Cooling capacity Nom. kW 110 (1) 128 (1) 142 (1) 163 (1) 236 (1) 191 (1) 264 (1) 285 (1) 306 (1) 327 (1) 355 (1) 382 (1) 428 (1) 473 (1) 501 (1) 529 (1)
Capacity control Method   Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless
  Minimum capacity % 25.0 25.0 25.0 25.0 25.0 25.0 25.0 12.5 12.5 12.5 12.5 12.5 12.5 12.5 12.5 12.5
Power input Cooling Nom. kW 31.2 (1) 38.4 (1) 43.8 (1) 50.4 (1) 66.0 (1) 56.0 (1) 75.3 (1) 87.4 (1) 94.0 (1) 100 (1) 106 (1) 111 (1) 122 (1) 132 (1) 141 (1) 150 (1)
EER 3.51 (1) 3.33 (1) 3.25 (1) 3.24 (1) 3.58 (1) 3.42 (1) 3.51 (1) 3.26 (1) 3.25 (1) 3.25 (1) 3.35 (1) 3.43 (1) 3.52 (1) 3.59 (1) 3.55 (1) 3.52 (1)
Dimensions Unit Height mm 1,020 1,020 1,020 1,020 1,020 1,020 1,020 2,000 2,000 2,000 2,000 2,000 2,000 2,000 2,000 2,000
    Width mm 913 913 913 913 913 913 913 913 913 913 913 913 913 913 913 913
    Depth mm 2,684 2,684 2,684 2,684 2,684 2,684 2,684 2,684 2,684 2,684 2,684 2,684 2,684 2,684 2,684 2,684
Weight Unit kg 1,124 1,141 1,237 1,263 1,489 1,305 1,489 2,474 2,500 2,526 2,568 2,611 2,795 2,979 2,979 2,979
  Operation weight kg 1,138 1,159 1,253 1,281 1,518 1,327 1,518 2,505 2,533 2,562 2,608 2,655 2,845 3,036 3,036 3,036
Casing Colour   Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white
  Material   Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet
Water heat exchanger - evaporator Type   Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger
  Water volume l 14 18 14 17 26 20 26 29 31 33 37 41 46 52 52 52
  Water flow rate Nom. l/s 5.2 6.1 6.8 7.8 11.3 9.2 12.6 13.6 14.6 15.6 17.0 18.3 20.5 22.6 24.0 25.3
  Water pressure drop Cooling Nom. kPa 14 13 39 37 26 33 32 39 37 37 34 33 29 26 29 32
  Insulation material   Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell
Compressor Type   Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor
  Quantity   1 1 1 1 1 1 1 2 2 2 2 2 2 2 2 2
  Oil Charged volume l 13 13 13 13 16 13 16 26 26 26 26 26 29 32 32 32
Sound power level Cooling Nom. dBA 89 89 89 89 89 89 89 94 94 94 94 94 94 94 94 96
Sound pressure level Cooling Nom. dBA 79 (2) 79 (2) 79 (2) 79 (2) 79 (2) 79 (2) 79 (2) 82 (2) 82 (2) 82 (2) 82 (2) 82 (2) 82 (2) 82 (2) 82 (2) 83 (2)
Operation range Evaporator Cooling Min. °CDB -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
      Max. °CDB 15 15 15 15 15 15 15 15 15 15 15 15 15 15 15 15
  Condenser Cooling Min. °CDB 25 25 25 25 25 25 25 25 25 25 25 25 25 25 25 25
      Max. °CDB 60 60 60 60 60 60 60 60 60 60 60 60 60 60 60 60
Refrigerant Type   R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430
  Circuits Quantity   1 1 1 1 1 1 1 2 2 2 2 2 2 2 2 2
Piping connections Discharge line connection inch 2"1/2 4" 4" 4" 4" 4" 4" 4" 4" 4" 4" 4" 4" 4" 4" 4"
  Evaporator water inlet/outlet (OD)   76.2 mm 76.2 mm 76.2 mm 76.2 mm 76.2 mm 76.2 mm 76.2 mm 76.2 mm 76.2 mm 76.2 mm 76.2 mm 76.2 mm 76.2 mm 76.2 mm 76.2 mm 76.2 mm
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400
  Voltage range Min. % -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
    Max. % 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10
Unit Starting current Max A 151 151 195 195 288 195 288 281 293 293 310 310 403 422 440 440
  Running current Cooling Nom. A 52 62 72 81 107 91 120 145 153 162 171 181 197 214 227 241
    Max A 76 97 107 122 167 143 189 215 230 245 265 286 311 335 357 378
  Max unit current for wires sizing A 83 106 118 135 184 157 208 236 253 269 292 315 342 368 392 416
Compressor Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400
  Voltage range Min. % -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
    Max. % 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10
  Maximum running current A 76 97 107 122 167 143 189 107 107 122 122 143 143 167 167 189
  Starting method   Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta
Compressor 2 Maximum running current A               107 122 122 143 143 167 167 189 189
Notes Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. (1) - Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation.
  Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. (2) - Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744.
  Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water
  Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
  Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load (5) - Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load
  Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current (6) - Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current
  Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope (7) - Maximum running current is based on max compressor absorbed current in its envelope
  Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage.
  Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1 (9) - Maximum current for wires sizing: compressor full load ampere x 1.1
  For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS).
  Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases (11) - Its functioning relies on fluorinated greenhouse gases