EWLD320I-SS EWLD400I-SS EWLD420I-SS EWLD500I-SS EWLD600I-SS EWLD650I-SS EWLD750I-SS EWLD800I-SS EWLD850I-SS EWLD900I-SS EWLD950I-SS EWLDC10I-SS EWLDC11I-SS EWLDC12I-SS EWLDC13I-SS EWLDC14I-SS EWLDC15I-SS EWLDC16I-SS EWLDC17I-SS
Cooling capacity Nom. kW 315 (1) 374 (1) 437 (1) 509 (1) 607 (1) 670 (1) 740 (1) 802 (1) 865 (1) 935 (1) 975 (1) 1,029 (1) 1,097 (1) 1,144 (1) 1,210 (1) 1,278 (1) 1,330 (1) 1,381 (1) 1,433 (1)
Capacity control Method   Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless
  Minimum capacity % 25.0 25.0 25.0 25.0 12.5 12.5 12.5 12.5 12.5 12.5 12.5 8.3 8.3 8.3 8.3 8.3 8.3 8.3 8.3
Power input Cooling Nom. kW 80.3 (1) 96.0 (1) 113 (1) 134 (1) 160 (1) 175 (1) 192 (1) 208 (1) 224 (1) 246 (1) 264 (1) 283 (1) 286 (1) 302 (1) 318 (1) 336 (1) 356 (1) 375 (1) 395 (1)
EER 3.93 (1) 3.89 (1) 3.88 (1) 3.79 (1) 3.80 (1) 3.82 (1) 3.86 (1) 3.86 (1) 3.86 (1) 3.81 (1) 3.69 (1) 3.64 (1) 3.83 (1) 3.79 (1) 3.80 (1) 3.80 (1) 3.74 (1) 3.68 (1) 3.63 (1)
Dimensions Unit Height mm 1,899 1,899 1,899 1,899 2,325 2,325 2,325 2,325 2,325 2,325 2,325 2,415 2,415 2,415 2,415 2,415 2,415 2,415 2,415
    Width mm 1,464 1,464 1,464 1,464 1,464 1,464 1,464 1,464 1,464 1,464 1,464 2,135 2,135 2,135 2,135 2,135 2,135 2,135 2,135
    Depth mm 3,114 3,114 3,114 3,114 4,391 4,391 4,391 4,391 4,391 4,391 4,391 4,426 4,426 4,426 4,426 4,426 4,426 4,426 4,426
Weight Unit kg 1,861 1,861 1,869 1,884 3,331 3,339 3,347 3,356 3,364 3,412 3,412 5,146 5,167 5,167 5,188 5,208 5,208 5,208 5,208
  Operation weight kg 2,054 2,054 2,052 2,056 3,602 3,602 3,603 3,604 3,605 3,645 3,645 5,667 5,671 5,671 5,677 5,680 5,680 5,680 5,680
Casing Colour   Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white
  Material   Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet
Water heat exchanger - evaporator Type   Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube Single pass shell and tube
  Water volume l 193 193 183 172 271 263 256 248 241 233 233 504 504 489 472 504 504 489 472
  Water flow rate Nom. l/s 15.1 17.9 20.9 24.4 29.1 32.1 35.4 38.4 41.4 44.8 46.7 49.3 52.5 54.8 57.9 61.2 63.7 66.1 68.6
  Water pressure drop Cooling Total kPa 34 46 49 56 50 40 52 49 40 49 36 54 47 51 43 53 57 61 65
  Insulation material   Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell
Compressor Type   Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor
  Quantity   1 1 1 1 2 2 2 2 2 2 2 3 3 3 3 3 3 3 3
  Oil Charged volume l 16 16 16 16 32 32 32 32 32 32 32 48 48 48 48 48 48 48 48
Sound power level Cooling Nom. dBA 94 97 97 97 97 97 98 99 100 100 100 100 100 101 101 103 103 103 103
Sound pressure level Cooling Nom. dBA 75 (2) 76 (2) 78 (2) 78 (2) 78 (2) 78 (2) 79 (2) 80 (2) 81 (2) 81 (2) 81 (2) 80 (2) 80 (2) 81 (2) 81 (2) 83 (2) 83 (2) 83 (2) 83 (2)
Operation range Evaporator Cooling Min. °CDB -8 -8 -8 -8 -8 -8 -8 -8 -8 -8 -8 -8 -8 -8 -8 -8 -8 -8 -8
      Max. °CDB 15 15 15 15 15 15 15 15 15 15 15 15 15 15 15 15 15 15 15
  Condenser Cooling Min. °CDB 25 25 25 25 25 25 25 25 25 25 25 25 25 25 25 25 25 25 25
      Max. °CDB 60 60 60 60 60 60 60 60 60 60 60 60 60 60 60 60 60 60 60
Refrigerant Type   R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430
  Circuits Quantity   1 1 1 1 2 2 2 2 2 2 2 3 3 3 3 3 3 3 3
Piping connections Discharge line connection mm 88.9 88.9 88.9 88.9 88.9 88.9 88.9 88.9 88.9 88.9 88.9 88.9 88.9 88.9 88.9 88.9 88.9 88.9 88.9
  Evaporator water inlet/outlet (OD)   42mm 42mm 42mm 42mm 42mm 42mm 42mm 42mm 42mm 42mm 42mm 42mm 42mm 42mm 42mm 42mm 42mm 42mm 42mm
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400
  Voltage range Min. % -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
    Max. % 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10
Unit Starting current Max A 330 464 464 464 493 627 650 681 681 703 703 836 836 867 898 898 920 942 942
  Running current Cooling Nom. A 131 157 181 214 260 287 313 338 361 391 420 448 470 493 517 542 571 601 631
    Max A 204 233 271 299 407 436 465 504 542 570 597 670 698 737 775 814 841 868 896
  Max unit current for wires sizing A 224 256 298 328 448 480 512 554 597 627 657 737 768 810 853 895 925 955 985
Compressor Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400
  Voltage range Min. % -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
    Max. % 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10 10
  Maximum running current A 204 233 271 299 204 204 233 233 271 271 299 204 233 233 233 271 271 271 299
  Starting method   Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta
Compressor 2 Maximum running current A         204 233 233 271 271 299 299 233 233 233 271 271 271 299 299
Compressor 3 Maximum running current A                       233 233 271 271 271 299 299 299
Notes Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation. Cooling: entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C, unit at full load operation.
  Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744. Sound level data are measured at entering evaporator water temp. 12.0°C; leaving evaporator water temp. 7.0°C; condensing temperature 45.0°C; full load operation; standard: ISO3744.
  Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water
  Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
  Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load Maximum starting current: starting current of biggest compressor + current of the other compressor at 75 % of maximum load
  Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current Nominal current cooling mode is referred to the following conditions: evaporator 12/7°C; condenser 30/35°C; compressors current
  Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope Maximum running current is based on max compressor absorbed current in its envelope
  Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage.
  Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1 Maximum current for wires sizing: compressor full load ampere x 1.1
  For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS).
  Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases