Air cooled scroll chiller, standard efficiency, reduced sound

EWAT-B-SR

EWAT-B-SR

Product Features

  • First R-32 air cooled chiller with Scroll compressors in the market
  • Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency
  • Low operating cost and extended operating life thanks to the careful design aimed to optimize the energy efficiency of the chillers and to improve installation profitability, effectiveness and economical management
  • Fan speed modulation to ensure precise airflow control and optimized condensing temperature
  • Thanks to the Dynamic Condensing Pressure Management, the chiller controller adjusts the condensing pressure set-point to minimize the overall chiller power input
  • One or two truly independent refrigerant circuits for outstanding reliability
  • MicroTech III controller with superior control logic and easy interface
  • Possible to set up detailed time bands to reduce fan rotation speed and therefore sound emission

Benefits

  • Scroll compressor

    Scroll compressor

    Scroll compressors consist of two scrolls, one is fixed while the other orbits eccentrically without rotating. Designed for small and medium capacities, they provide constant reliability and high efficiency throughout its service life