Air cooled multi-scroll chiller, standard efficiency, standard sound

EWAQ-G-SS

EWAQ-G-SS

Product Features

  • Single refrigerant circuit (2 scroll compressors) with single evaporator
  • Compact design
  • Micro channel heat exchanger technology reduces the amount of refrigerant used in the system, lowering environmental impact
  • Partial and total heat recovery option available
  • Stainless steel plate heat exchanger
  • MicroTech III controller with superior control logic and easy interface

Benefits

  • Scroll compressor

    Scroll compressor

    Scroll compressors consist of two scrolls, one is fixed while the other orbits eccentrically without rotating. Designed for small and medium capacities, they provide constant reliability and high efficiency throughout its service life