Air cooled multi-scroll chiller, high efficiency, standard sound

EWAQ-F-XS

EWAQ-F-XS

Product Features

  • Reliable and efficient scroll compressors with high EER values
  • A series of advantages thanks to the use of large-capacity scroll compressors: increased competitiveness, reduced weight, clearances around the unit
  • 2 truly independent refrigerant circuits
  • Reduced footprint thanks to the V-shaped frame
  • Large operation range: ambient temperatures up to 52°C and down to -18°C
  • The unit can be equipped with a hydraulic module optimizing installation time, space and cost
  • MicroTech III controller with superior control logic and easy interface
  • Ideal solution for a broad range of comfort and process applications

Benefits

  • Scroll compressor

    Scroll compressor

    Scroll compressors consist of two scrolls, one is fixed while the other orbits eccentrically without rotating. Designed for small and medium capacities, they provide constant reliability and high efficiency throughout its service life