Air cooled scroll inverter chiller

EWAQ-CWP

EWAQ-CWP

Product Features

  • Inverter chiller
  • High part load efficiency for low running cost
  • Minimal starting currents
  • No buffertank required for standard applications
  • Daikin scroll compressor
  • Wide operation range
  • Integrated hydronic module on request

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Scroll compressor

    Scroll compressor

    Scroll compressors consist of two scrolls, one is fixed while the other orbits eccentrically without rotating. Designed for small and medium capacities, they provide constant reliability and high efficiency throughout its service life
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
Installer reference guide
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
User reference guide