Specifications Table for EWAQ-BVP

EWAQ004BAVP EWAQ005BAVP EWAQ006BAVP EWAQ008BAVP
Cooling capacity Nom. kW 4.00 (1), 4.01 (2) 4.93 (1), 5.07 (2) 5.88 (1), 6.07 (2) 7.95 (1), 8.23 (2)
Capacity control Method   Variable (inverter) Variable (inverter) Variable (inverter) Variable (inverter)
Power input Cooling Nom. kW 1.27 (1), 0.840 (2) 1.61 (1), 1.12 (2) 1.87 (1), 1.13 (2) 2.57 (1), 1.65 (2)
EER 3.14 (1), 4.80 (2) 3.06 (1), 4.51 (2) 3.15 (1), 5.35 (2) 3.10 (1), 4.99 (2)
ESEER 4.45 (5) 4.49 (5) 5.25 (5) 5.24 (5)
Dimensions Unit Depth mm 350 350 380 380
    Height mm 735 735 997 997
    Width mm 1,090 1,090 1,160 1,160
Weight Unit kg 83 83 106 106
Water heat exchanger Type   Brazed plate Brazed plate Brazed plate Brazed plate
  Water flow rate Min. l/min 11 (7) 11 (7) 13 13
  Water volume l 1 1 2 2
Air heat exchanger Type   Cross fin coil/Hi-X tubes and chromate coated waffle louvre fins Cross fin coil/Hi-X tubes and chromate coated waffle louvre fins Cross fin coil/Hi-X tubes and PE coated waffle louvre fins Cross fin coil/Hi-X tubes and PE coated waffle louvre fins
Hydraulic components Expansion vessel Volume l 3 3 7 7
Fan Air flow rate Cooling Nom. m³/min 53 (1) 53 (1) 72 (1) 72 (1)
Compressor Quantity   1 1 1 1
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
  Starting method   Inverter driven Inverter driven Inverter driven Inverter driven
Operation range Air side Cooling Max. °CDB 43 43 46 46
      Min. °CDB 10 10 10 10
  Water side Cooling Max. °CDB 22 22 22 22
      Min. °CDB 5 5 5 5
Sound power level Cooling Nom. dBA 63 (1) 64 (1) 69 (1) 69 (1)
Sound pressure level Cooling Nom. dBA 48 (11) 49 (11) 52 (10) 53 (10)
  Night quiet mode Cooling dBA 44 (11) 44 (11) 43 (10) 43 (10)
Refrigerant Type   R-410A R-410A R-410A R-410A
  GWP   2,088 2,088 2,087.5 2,087.5
  Circuits Quantity   1 1 1 1
  Control   Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve
Charge Per circuit kg 2.10 2.10 2.70 2.70
  Per circuit TCO2Eq 4.4 4.4 5.6 5.6
Water circuit Air purge valve   Yes (Manually) Yes (Manually) Yes (Manually) Yes (Manually)
  Drain valve / fill valve   Yes Yes Yes Yes
  Manometer   No No No No
  Minimum water volume in the system l 20 20 20 20
  Piping connections diameter inch 1" MBSP 1" MBSP 1" MBSP 1" MBSP
  Shut off valve   Yes Yes Yes Yes
Power supply Phase   1N~ 1N~ 1N~ 1N~
  Frequency Hz 50 50 50 50
  Voltage V 230 230 230 230
Notes Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C
  Cooling: entering evaporator water temp. 23°C; leaving evaporator water temp. 18°C; ambient air temp. 35°C; standard: non-Eurovent Cooling: entering evaporator water temp. 23°C; leaving evaporator water temp. 18°C; ambient air temp. 35°C; standard: non-Eurovent Cooling: entering evaporator water temp. 23°C; leaving evaporator water temp. 18°C; ambient air temp. 35°C; standard: non-Eurovent Cooling: entering evaporator water temp. 23°C; leaving evaporator water temp. 18°C; ambient air temp. 35°C; standard: non-Eurovent
  Heating: entering condenser water temp. 40°C; leaving condenser water temp. 45°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent Heating: entering condenser water temp. 40°C; leaving condenser water temp. 45°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent Heating: entering condenser water temp. 40°C; leaving condenser water temp. 45°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent Heating: entering condenser water temp. 40°C; leaving condenser water temp. 45°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent
  Heating: entering condenser water temp. 30°C; leaving condenser water temp. 35°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent Heating: entering condenser water temp. 30°C; leaving condenser water temp. 35°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent Heating: entering condenser water temp. 30°C; leaving condenser water temp. 35°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent Heating: entering condenser water temp. 30°C; leaving condenser water temp. 35°C; ambient air temp. 7°CDB, 6°CWB; standard: Eurovent
  All performance calculations are strictly according to Eurovent standard All performance calculations are strictly according to Eurovent standard All performance calculations are strictly according to Eurovent standard All performance calculations are strictly according to Eurovent standard
  For average climate and low temperature application For average climate and low temperature application For average climate and low temperature application For average climate and low temperature application
  In case of flow medium brine, a minimal flow of 12 L/min is required In case of flow medium brine, a minimal flow of 12 L/min is required Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation).
  Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). Including piping + PHE; excluding expansion vessel Including piping + PHE; excluding expansion vessel
  Including piping + PHE; excluding expansion vessel Including piping + PHE; excluding expansion vessel Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C
  Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C Lower if back-up heater is installed; In case of no back-up heater, then heat pump operation starts at 10°C The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information.
  The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Assembly ≤ category I: excluded from 2014/68/EU due to article 1, 2f Assembly ≤ category I: excluded from 2014/68/EU due to article 1, 2f
  Assembly ≤ category I: excluded from 2014/68/EU due to article 1, 2f Assembly ≤ category I: excluded from 2014/68/EU due to article 1, 2f Inverter controlled compressor starting current always <= max. running current Inverter controlled compressor starting current always <= max. running current
  Inverter controlled compressor starting current always <= max. running current Inverter controlled compressor starting current always <= max. running current Ssc: Short-circuit power Ssc: Short-circuit power
      European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase.