Specifications Table for EWAH-TZSLB

EWAH170TZSLB1 EWAH200TZSLB1 EWAH240TZSLB1 EWAH290TZSLB1 EWAH330TZSLB1 EWAH390TZSLB2 EWAH420TZSLB2 EWAH490TZSLB2 EWAH530TZSLB2 EWAH600TZSLB2 EWAH690TZSLB2 EWAH750TZSLB2 EWAH820TZSLB2 EWAH920TZSLB2 EWAH980TZSLB2 EWAHC10TZSLB2
Cooling capacity Nom. kW 171 200 240 294 326 394 421 491 528 599 690 746 821 915 982 1,063
Capacity control Method   Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable
  Minimum capacity % 33.4 28.6 23.6 18.7 18.7 14.3 13.4 11.8 11.2 10 10 10 10.8 10 10 10
Power input Cooling Nom. kW 55.4 69.4 83.3 97.5 115 131 146 170 188 212 244 259 280 321 341 378
EER 3.08 2.88 2.89 3.02 2.82 2.99 2.88 2.88 2.8 2.82 2.82 2.87 2.93 2.85 2.88 2.81
ESEER 4.45 4.52 4.75 4.75 4.56 4.55 4.51 4.6 4.57 4.74 4.7 4.91 4.85 4.83 4.81 4.99
Dimensions Unit Depth mm 2,283 2,283 3,183 3,183 3,183 4,983 4,983 5,883 5,883 6,783 6,783 7,776 7,776 8,676 9,576 9,576
    Height mm 2,537 2,537 2,537 2,537 2,537 2,537 2,537 2,537 2,537 2,537 2,537 2,537 2,537 2,537 2,537 2,537
    Width mm 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258
Weight Operation weight kg 2,186.7 2,207.95 2,486.75 2,608.9 2,608.9 4,329.2 4,323.2 4,890 4,867 5,867 5,920 7,316.8 7,438.8 7,758.2 8,038 8,006
  Unit kg 2,160.6 2,170.6 2,449.4 2,559.4 2,559.4 4,170.2 4,170.2 4,634 4,634 5,619 5,619 6,820.8 6,942.8 7,262.2 7,553 7,553
Water heat exchanger Type   Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube
  Water volume l 26 37 37 50 50 159 153 256 233 248 301 496 496 496 485 453
Air heat exchanger Type   Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel
Fan Air flow rate Nom. l/s 17,448 17,448 26,172 26,172 26,172 43,620 43,620 52,344 52,344 52,344 61,068 69,792 69,792 78,516 87,240 87,240
  Speed rpm 760 760 760 760 760 760 760 760 760 760 760 760 760 760 760 760
Compressor Quantity   1 1 1 1 1 2 2 2 2 2 2 2 2 2 2 2
  Type   Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression
Sound power level Cooling Nom. dBA 91.73 92.13 94.69 96.44 96.44 95.32 95.69 97.69 99.9 99.44 99.51 99.57 99.46 100.8 101.49 102.16
Sound pressure level Cooling Nom. dBA 72.78 73.17 75.2 76.96 76.96 74.94 75.31 76.92 79.12 78.67 78.39 78.08 77.97 79.01 79.41 80.08
Refrigerant Type   R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze) R-1234(ze)
  GWP   7 7 7 7 7 7 7 7 7 7 7 7 7 7 7 7
  Circuits Quantity   1 1 1 1 1 2 2 2 2 2 2 2 2 2 2 2
  Charge kg 27.6 27.6 41.4 41.4 41.4 64.2 64.2 78 78 102 102 116.8 116.8 131.2 146 146
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400 400
Compressor Starting method   Inverter Inverter Inverter Inverter Inverter Inverter Inverter Inverter Inverter Inverter Inverter Inverter Inverter Inverter Inverter Inverter
Notes (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0 (1) - All the performances (Cooling capacity, unit power input in cooling and EER) are based on the following conditions: evaporator 12.0/7.0°C; ambient 35.0°C, unit at full load operation, operating fluid: water, fouling factor = 0
  (2) - The value refers to the pressure drop in the evaporator only (2) - The value refers to the pressure drop in the evaporator only (2) - The value refers to the pressure drop in the evaporator only (2) - The value refers to the pressure drop in the evaporator only (2) - The value refers to the pressure drop in the evaporator only (2) - The value refers to the pressure drop in the evaporator only (2) - The value refers to the pressure drop in the evaporator only (2) - The value refers to the pressure drop in the evaporator only (2) - The value refers to the pressure drop in the evaporator only (2) - The value refers to the pressure drop in the evaporator only (2) - The value refers to the pressure drop in the evaporator only (2) - The value refers to the pressure drop in the evaporator only (2) - The value refers to the pressure drop in the evaporator only (2) - The value refers to the pressure drop in the evaporator only (2) - The value refers to the pressure drop in the evaporator only (2) - The value refers to the pressure drop in the evaporator only
  (3) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (3) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (3) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (3) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (3) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (3) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (3) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (3) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (3) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (3) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (3) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (3) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (3) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (3) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (3) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (3) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1
  (4) - The sound pressure level is measured via a microphone at 1m distance of the unit. (4) - The sound pressure level is measured via a microphone at 1m distance of the unit. (4) - The sound pressure level is measured via a microphone at 1m distance of the unit. (4) - The sound pressure level is measured via a microphone at 1m distance of the unit. (4) - The sound pressure level is measured via a microphone at 1m distance of the unit. (4) - The sound pressure level is measured via a microphone at 1m distance of the unit. (4) - The sound pressure level is measured via a microphone at 1m distance of the unit. (4) - The sound pressure level is measured via a microphone at 1m distance of the unit. (4) - The sound pressure level is measured via a microphone at 1m distance of the unit. (4) - The sound pressure level is measured via a microphone at 1m distance of the unit. (4) - The sound pressure level is measured via a microphone at 1m distance of the unit. (4) - The sound pressure level is measured via a microphone at 1m distance of the unit. (4) - The sound pressure level is measured via a microphone at 1m distance of the unit. (4) - The sound pressure level is measured via a microphone at 1m distance of the unit. (4) - The sound pressure level is measured via a microphone at 1m distance of the unit. (4) - The sound pressure level is measured via a microphone at 1m distance of the unit.
  (5) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (5) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (5) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (5) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (5) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (5) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (5) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (5) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (5) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (5) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (5) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (5) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (5) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (5) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (5) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition (5) - The minimum capacity indicated is referred to unit operating at standard Eurovent condition
  (6) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (6) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (6) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (6) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (6) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (6) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (6) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (6) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (6) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (6) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (6) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (6) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (6) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (6) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (6) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request. (6) - Dimensions and weights are for indication only and are not considered binding. Before designing the installation, consult the official drawings available from the factory on request.
  (7) - All data refers to the standard unit without options. (7) - All data refers to the standard unit without options. (7) - All data refers to the standard unit without options. (7) - All data refers to the standard unit without options. (7) - All data refers to the standard unit without options. (7) - All data refers to the standard unit without options. (7) - All data refers to the standard unit without options. (7) - All data refers to the standard unit without options. (7) - All data refers to the standard unit without options. (7) - All data refers to the standard unit without options. (7) - All data refers to the standard unit without options. (7) - All data refers to the standard unit without options. (7) - All data refers to the standard unit without options. (7) - All data refers to the standard unit without options. (7) - All data refers to the standard unit without options. (7) - All data refers to the standard unit without options.
  (8) - Fluid: Water (8) - Fluid: Water (8) - Fluid: Water (8) - Fluid: Water (8) - Fluid: Water (8) - Fluid: Water (8) - Fluid: Water (8) - Fluid: Water (8) - Fluid: Water (8) - Fluid: Water (8) - Fluid: Water (8) - Fluid: Water (8) - Fluid: Water (8) - Fluid: Water (8) - Fluid: Water (8) - Fluid: Water
  (9) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (9) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (9) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (9) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (9) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (9) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (9) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (9) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (9) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (9) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (9) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (9) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (9) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (9) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (9) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (9) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
  (10) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. (10) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. (10) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. (10) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. (10) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. (10) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. (10) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. (10) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. (10) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. (10) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. (10) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. (10) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. (10) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. (10) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. (10) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced. (10) - Maximum starting current: starting current of biggest compressor + current of the other compressors at maximum load + fans current at maximum load. In case of inverter driven units, no inrush current at start up is experienced.
  (11) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (11) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (11) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (11) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (11) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (11) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (11) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (11) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (11) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (11) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (11) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (11) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (11) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (11) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (11) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (11) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current.
  (12) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (12) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (12) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (12) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (12) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (12) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (12) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (12) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (12) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (12) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (12) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (12) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (12) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (12) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (12) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (12) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current
  (13) - Maximum unit current for wires sizing is based on minimum allowed voltage. (13) - Maximum unit current for wires sizing is based on minimum allowed voltage. (13) - Maximum unit current for wires sizing is based on minimum allowed voltage. (13) - Maximum unit current for wires sizing is based on minimum allowed voltage. (13) - Maximum unit current for wires sizing is based on minimum allowed voltage. (13) - Maximum unit current for wires sizing is based on minimum allowed voltage. (13) - Maximum unit current for wires sizing is based on minimum allowed voltage. (13) - Maximum unit current for wires sizing is based on minimum allowed voltage. (13) - Maximum unit current for wires sizing is based on minimum allowed voltage. (13) - Maximum unit current for wires sizing is based on minimum allowed voltage. (13) - Maximum unit current for wires sizing is based on minimum allowed voltage. (13) - Maximum unit current for wires sizing is based on minimum allowed voltage. (13) - Maximum unit current for wires sizing is based on minimum allowed voltage. (13) - Maximum unit current for wires sizing is based on minimum allowed voltage. (13) - Maximum unit current for wires sizing is based on minimum allowed voltage. (13) - Maximum unit current for wires sizing is based on minimum allowed voltage.
  (14) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (14) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (14) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (14) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (14) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (14) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (14) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (14) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (14) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (14) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (14) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (14) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (14) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (14) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (14) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (14) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1
  (15) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (15) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (15) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (15) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (15) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (15) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (15) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (15) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (15) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (15) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (15) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (15) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (15) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (15) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (15) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book (15) - For the electrical data of the hydronic kit refer to "Options technical data" part in the data book
  (16) - All data are subject to change without notice. Please refer to the unit nameplate data. (16) - All data are subject to change without notice. Please refer to the unit nameplate data. (16) - All data are subject to change without notice. Please refer to the unit nameplate data. (16) - All data are subject to change without notice. Please refer to the unit nameplate data. (16) - All data are subject to change without notice. Please refer to the unit nameplate data. (16) - All data are subject to change without notice. Please refer to the unit nameplate data. (16) - All data are subject to change without notice. Please refer to the unit nameplate data. (16) - All data are subject to change without notice. Please refer to the unit nameplate data. (16) - All data are subject to change without notice. Please refer to the unit nameplate data. (16) - All data are subject to change without notice. Please refer to the unit nameplate data. (16) - All data are subject to change without notice. Please refer to the unit nameplate data. (16) - All data are subject to change without notice. Please refer to the unit nameplate data. (16) - All data are subject to change without notice. Please refer to the unit nameplate data. (16) - All data are subject to change without notice. Please refer to the unit nameplate data. (16) - All data are subject to change without notice. Please refer to the unit nameplate data. (16) - All data are subject to change without notice. Please refer to the unit nameplate data.
  (17) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (17) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (17) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (17) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (17) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (17) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (17) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (17) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (17) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (17) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (17) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (17) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (17) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (17) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (17) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (17) - For more details on the operating limits please refer to the Chiller Selection Software (CSS).
  (18) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (18) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (18) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (18) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (18) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (18) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (18) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (18) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (18) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (18) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (18) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (18) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (18) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (18) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (18) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (18) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding
  (19) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (19) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (19) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (19) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (19) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (19) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (19) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (19) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (19) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (19) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (19) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (19) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (19) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (19) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (19) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (19) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.