Specifications Table for EWAD-TZSSC2

EWADH11TZSSC2 EWADH12TZSSC2 EWADC15TZSSC2 EWADH13TZSSC2 EWADC16TZSSC2 EWADH17TZSSC2 EWADH19TZSSC2 EWADH18TZSSC2
Cooling capacity Nom. kW 1,189 1,259 1,508 1,355 1,644 1,766 1,965 1,875
Capacity control Method   Variable Variable Variable Variable Variable Variable Variable Variable
  Minimum capacity % 12.5 12.5 12.5 12.5 12.5 12.5 12.5 12.5
Power input Cooling Nom. kW 380.9 413.4 485 438.6 532.8 581.8 709.3 636.4
EER 3.12 3.05 3.11 3.09 3.09 3.04 2.77 2.95
Dimensions Unit Depth mm 10,510 10,510 11,404 11,404 12,302 13,202 14,102 14,102
    Height mm 2,540 2,540 2,540 2,540 2,540 2,540 2,540 2,540
    Width mm 2,282 2,282 2,282 2,282 2,282 2,282 2,282 2,282
Weight Operation weight kg 9,879 9,879 11,727 11,123 12,145 12,575 13,048 13,048
  Unit kg 9,322 9,322 10,716 10,112 11,134 11,564 12,037 12,037
Water heat exchanger Type   Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube
  Water volume l 557 557 1,011 1,011 1,011 1,011 1,011 1,011
Air heat exchanger Type   Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel Microchannel
Fan Air flow rate Nom. l/s 112,259 112,259 122,464 122,464 132,670 142,876 153,081 153,081
  Speed rpm 900 900 900 900 900 900 900 900
Compressor Quantity   2 2 2 2 2 2 2 2
  Type   Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor Inverter driven single screw compressor
Sound power level Cooling Nom. dBA 102 103 104 104 105 105 107 106
Sound pressure level Cooling Nom. dBA 80 81 81 82 82 82 84 83
Refrigerant Type   R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430
  Circuits Quantity   2 2 2 2 2 2 2 2
  Charge kg 175 175 200 200 220 250 270 270
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400
Compressor Starting method   VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven VFD driven