Specifications Table for EWAD-TZPS

EWAD190TZPS EWAD225TZPS EWAD250TZPS EWAD270TZPS EWAD295TZPS EWAD320TZPS EWAD345TZPS EWAD380TZPS EWAD415TZPS EWAD460TZPS EWAD505TZPS EWAD560TZPS EWAD600TZPS EWAD645TZPS
Cooling capacity Nom. kW 185.3 221.1 247.1 271.2 293.8 316.1 338.6 369.1 417.8 452.5 494.8 554.1 598.4 639.2
Capacity control Method   Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable
  Minimum capacity % 33.3 28.6 33.3 30.8 28.6 26.7 18.2 16.7 15.4 14.3 16.7 15.4 14.3 13.3
Power input Cooling Nom. kW 52.65 64.87 69.24 77.4 85.11 94.4 101.5 109.8 123.5 133.6 146.4 167.9 182.6 199.9
EER 3.519 3.409 3.569 3.504 3.452 3.348 3.336 3.362 3.384 3.388 3.38 3.301 3.277 3.197
ESEER 5.49 5.45 5.73 5.66 5.65 5.62 5.46 5.4 5.59 5.54 5.67 5.66 5.55 5.47
Dimensions Unit Depth mm 3,218 3,218 4,117 4,117 4,117 4,117 4,117 5,015 5,015 5,917 5,917 5,917 6,817 6,817
    Height mm 2,222 2,222 2,222 2,222 2,222 2,222 2,222 2,222 2,222 2,222 2,222 2,222 2,222 2,222
    Width mm 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258 2,258
Weight Operation weight kg 2,536 2,591 2,962 2,967 3,076 3,080 4,460 4,687 5,034 5,277 5,511 5,524 5,744 5,838
  Unit kg 2,436 2,565 2,810 2,815 3,026 3,031 4,290 4,517 4,764 5,007 5,241 5,269 5,489 5,591
Water heat exchanger Type   Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Plate heat exchanger Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube
  Water volume l 23.5 26.1 38.8 38.8 49.5 49.5 170 170 270 270 270 255 255 255
Air heat exchanger Type   High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type
Fan Air flow rate Nom. l/s 20,172 19,284 26,896 26,896 25,712 25,712 25,712 33,621 32,140 40,345 38,568 38,568 47,069 44,996
  Speed rpm 600 600 600 600 600 600 600 600 600 600 600 600 600 600
Compressor Quantity   1 1 1 1 1 1 2 2 2 2 2 2 2 2
  Type   Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression
Sound power level Cooling Nom. dBA 96.0 96.0 96.0 96.0 97.0 97.0 99.0 99.0 99.0 99.0 99.0 99.0 100.0 100.0
Sound pressure level Cooling Nom. dBA 77.0 77.0 76.0 76.0 77.0 77.0 79.0 79.0 79.0 79.0 78.0 79.0 79.0 79.0
Refrigerant Type   R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430
  Circuits Quantity   1 1 1 1 1 1 2 2 2 2 2 2 2 2
  Charge kg 32 38 42 46 50 54 58 63 71 77 84 94 102 109
Charge Per circuit TCO2Eq 45.8 54.3 60.1 65.8 71.5 77.2 41.5 45 50.8 55.1 60.1 67.2 72.9 77.9
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400 400 400
Compressor Starting method   Inverter Inverter Inverter Inverter Inverter Inverter Inverter Inverter Inverter Inverter Inverter Inverter Inverter Inverter
Notes (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511
  (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units
  (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water (3) - Fluid: Water
  (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
  (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. (5) - Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current.
  (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current.
  (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current
  (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage.
  (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (9) - For more details on the operating limits please refer to the Chiller Selection Software (CSS).
  (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.